Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

Teaser_Template_Consumer_Goods.png

Template for Consumer Goods - Form, Fill and Seal

KatjaX
Community Manager
Community Manager

The Form Fill & Seal Machine (FSS) Application Template for ctrlX AUTOMATION starts with a basic template for vertical FSS (VFFS). 
It includes a PLC, based on PackML state machine, and a HMI project as well as configuration data, 3D-viewer model and WebIQ project. It is created for the usage in form, fill and seal machines.  

It will be provided in two different formats: 

  • Ready-made virtual control (easy to use also for non-technical people 😊
  • Several project files
    • PLC archive (including all necessary libraries)
    • HMI
    • Core app-data  


Available Versions
  • Versions 0.0.0.8 - PreRelease
    • It is based on the ctrlX CORE release version 2.6.2 (RM24.03.2).
    • Features and Prerequisits see below
Features 
  • Support of a basic VFFS Machine (1x Master Axis, 2x Belt Axis, 1x Vertical Axis, 1x Jaw-Axis) 
     
    Jochen_Mueller_1-1731409222550.png

     

  • PLC Project  
    • based on PackML machine states and PackTags
    • MotionInterface used for axis command/status. 
  • Web-IQ Application with basic screens for 
    • Machine Mode Handling.
    • Prepared Job Handling (Format Change, ...) - only prepared HMI screens yet!
      More is coming soon.
       
    • Diagnostics (error log, ....)
    • 3D Viewer visualizing the complete FSS machine movements.
  • Machine Modes
    • Production – to start/stop machine, run with changeable machine command speed.
    • Manual – to jog machine (jog all axis synchronized).
    • Maintenance – jog single axis.
       
       
Prerequisites
 
For using ready-made virtual control 
For using ctrlX CORE Hardware 
  • ctrlX CORE
    • Ethercat App (2.6.3) with license
      • ctrlX OS License - EtherCAT Master Basic 
        R911400508 - SWL-XC*-ECM-ETHERCATMAS**-BANN 
    • Motion App (2.6.4) with license 
      • ctrlX OS License - Motion Standard 10 Axes 
        R911414460 - SWL-XC*-MOT-STDMOTION**10-NNNN
      • ctrlX OS License - Motion Electronical Gear(add-on) 
        R911417992 - SWL-XC*-MOT-ELECGEAR*****-NNNN 
      • ctrlX OS License - Motion CAM (add-on) 
        R911417993 - SWL-XC*-MOT-CAM*********-NNNN
      • ctrlX OS License - Motion Flexprofile (add-on) 
        R911417994 - SWL-XC*-MOT-FLEXPROFILE**-NNNN 
    • PLC App (2.6.3) with license
      • ctrlX CORE License - PLC Basic (02VRS - single core, single task and 256 byte IO data) 
        R911421866 - SWL-XC*-PLC-PLC*XOS******-BANN
      • ctrlX CORE License - PLC Standard (02VRS - single core, multiple tasks and 1 kByte IO data) 
        R911421867 - SWL-XC*-PLC-PLC*XOS******-NNNN 
    • OPC UA Server App (2.6.2) with license
      • ctrlX OS License - OPC UA Server Standard 
        R911397816 - SWL-XC*-UAS-OPCUASERVER**-NNNN 
    • 3D Viewer App (2.6.0) with license
      • ctrlX OS License - 3D Viewer 
        R911413191 - SWL-XC*-3DV-3DVIEWER*****-NNNN 
    • WebIQ Server Runtime App (2.15.7) with license
      • ctrlX CORE License - Smart HMI - WebIQ Server 500 Tags (~ 490 Tags used, will be optimized) 
        R911410793 - SWL-W-XC*-WIQ**RUD*500***-NNNN 
Unpacking 

For installation / usage information please take a look into the First Steps.

VFFS template download

 
VFFS Application Template
Register here for pre-release download

Notes 
    • These templates are made for the system version 2.6.2 (RM24.03.2) and the corresponding apps.
    • Beware of moving mechanics when using automated motion commanding.
    • The 3D Viewer is in standard always showing the demo model, please check the documentation for how to set the corresponding path to another one. 
       
Related links 
Jochen_Mueller
Jochen_Mueller
Editorial work by: KatjaX
1 Comment
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist