Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

EtherCAT Master Header.png

ctrlX AUTOMATION - EtherCAT Master

KatjaX
Community Manager
Community Manager

This app activates the master interface for the Realtime Ethernet system EtherCAT and connects the ctrlX CORE perfectly with ctrlX DRIVEs and the wide range of automation components within the EtherCAT ecosystem. The data of the EtherCAT master are available for all apps on the ctrlX CORE via the real-time data layer.

The configuration of the EtherCAT bus system is done with the ctrlX IO Engineering. The EtherCAT Master App requires the "Automation Core" app.

The EtherCAT Master is supporting the following features:
  • Communication to ctrlX DRIVE via SoE
  • Communication to IO and other automation devices via CoE
  • Synchronous communication by distributed clock mechanism
  • Engineering of EtherCAT slave devices via EoE

The ctrlX IO Engineering supports the following features for EtherCAT:
  • Generating an EtherCAT configuration by drag & drop devices out of the device library
  • Import of device description files into the device libraries
  • Generating an EtherCAT configuration by scanning an EtherCAT network
  • Setup and diagnostic functions for the EtherCAT fieldbus system

EtherCAT is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
 
Latest features in version 2.6
  • Support of 256 slaves on ctrlX COREplus X5 and 512 slaves on ctrlX COREplus X7
Prerequisites
Support

Forum ctrlX CORE

Related Links
Sophie
Sophie
Salut, I'm a member of the ctrlX AUTOMATION Community and product manager of the ctrlX CORE.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist