FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
01-05-2022 10:41 PM - edited 01-07-2022 01:17 PM
I am running MC_Home command. If the Position input is 0.0 then the command runs and completes correctly. If the Position is non zero then the command goes into error. I am using motion app 1.12. We are using drives with MPB20 firmware.
Solved! Go to Solution.
01-06-2022 08:48 PM
I see the same problem also. Here are the error codes from MC_Home and ctrlX diagnostics. I could not find anything in the online help about these codes. We can tell that 0 is succesfully being written to S-0-0052 when 0 is the value for Position. However, as Craig mentioned, any other value causes a severe error.
Thanks,
Brian
01-10-2022 10:50 AM
Hello,
with the search function I also did not find the error code 090F2040, but with a look at the error codes of ctrlX MOTION "09" I found also 090F2040.
01-13-2022 12:16 AM
The solution was that the Position input of MC_Home must within the range of the software travel limits (S-0-0049, S-0-0050), even if software travel limits are not enabled.
05-11-2022 08:20 AM
Hello,
this bug was fixed with RM21.11.2.
Best regards,
Michael