FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
10-15-2021 04:10 PM
When I start my designer with direct connection to a ctrlX CORE I get this Error: "Local Connect is in Runtime Mode, WeqIQ Designer cannot be used."
What does the message mean and what to do about it?
Solved! Go to Solution.
10-15-2021 04:13 PM
My WebIQ server app version was 2.9.1 and it seems that the connection cannot be established with WebIQ designer version 2.10.0. After updating everything worked fine.
10-18-2021 08:34 AM
Hi,
you cannot login with WebIQ Designer directly to any system which does not have a valid developer license but only a runtime license. For using WebIQ Designer with a system the system needs to have a developer license installed on the system you wish to connect to.
Regards,
Sascha Kimmel
10-18-2021 08:49 AM
I have a "R911410794 - SWL-W-XC*-WIQ**RUD*001K**-NNNN" license on the device and it is working well as long, as the version of of the designer is the same as the server.