Like when using the ctrlX CORE Web UI you need to execute a save after changing the values to persists them to the active configuration. Then it will be the same after power cycle.
Right now I only know the way of writing the corresponding flatbuffer:
Declaration:
PROGRAM PLC_PRG
VAR
fb_comm_datalayer_PersistenceParam: comm_datalayer_PersistenceParam;
fb_DL_CreateNodeValue: DL_CreateNodeValue;
bExecute: BOOL;
bDone: BOOL;
bActive: BOOL;
bError: BOOL;
NodeValueOut: CXA_Datalayer.DL_NodeValue;
NodeValueIn: CXA_Datalayer.DL_NodeValue;
bWrite: BOOL;
fbBuilder: flatbuffers.FlatBufferBuilder;
udiPhase: UDINT;
strPhase: STRING := 'save';
udiConfigurationPath: UDINT;
strEmpty: STRING := '';
udiId: UDINT;
END_VAR
VAR_INPUT
NodePath: STRING(255) := 'motion/axs/Axis_1/cfg/save';
END_VAR
Implementation:
IF bWrite THEN
fbBuilder(forceDefaults := TRUE); //Start flatbuffer builder and load with default values
udiPhase := fbBuilder.createString(strPhase);
udiConfigurationPath := fbBuilder.createString(strEmpty);
udiId := fbBuilder.createString(strEmpty);
fb_comm_datalayer_PersistenceParam.startPersistenceParam(fbBuilder);
fb_comm_datalayer_PersistenceParam.addPhase(udiPhase);
fb_comm_datalayer_PersistenceParam.addConfigurationPath(udiConfigurationPath);
fb_comm_datalayer_PersistenceParam.addId(udiId);
fbBuilder.finish(fb_comm_datalayer_PersistenceParam.endPersistenceParam());
NodeValueIn.SetFlatbuffer(fbBuilder); //Set flatbuffer out of the builder in the variable to be written
bExecute := TRUE;
bWrite := FALSE;
END_IF
fb_DL_CreateNodeValue(
Execute:= bExecute,
Done=> bDone,
Active=> bActive,
Error=> bError,
ErrorID=> ,
ErrorIdent=> ,
ClientId:= ,
NodeName:= NodePath,
NodeValueIn:= NodeValueIn,
NodeValueOut:= NodeValueOut);
IF bDone THEN
bExecute := FALSE;
END_IF
... View more