KNOWN LIMITATIONS
Important note: when loading an existing project, some links between products may be displayed as invalid. As workaround these connections should be deleted and recreated, this will set the used device ports correctly. To support us please create a public copy of the original project and send the link with a short subject to our support email address <support.ctrlx-configurator@boschrexroth.de>. Thank you for your understanding and support.
IndraDrive Mi - hybrid cable with cable joints show an incorrect possible length for the first segment.
RELEASE 1.2207.14
NEW FEATURES
GENERAL
ctrlX SAFETY - new accessory ID 505643 New accessory RKB0061/00,19 has been added to the ctrlX SAFETY configurator.
RESOLVED BUGS
PRODUCT CONFIGURATORS / SOLUTION CONFIGURATOR
ctrlX I/O - wrong amount of components ID 528216 Wrong amount of components XI351002 (Input for connection of temperature measurement resistors) and XI361002 (inputs for connection thermocouple sensors) are calculated.
IndraDrive Mi KSM02 - Price requestests fail ID 530440 Price requests via SAP for IndraDrive Mi KSM02 fail and don´t respond the list price.
Large projects are not loaded ID 530450 After the enhancement of the connection configurator some large projects are not loading.
ctrlX DRIVE - Double axis converter Connections ID 533465 With the ctrlX DRIVE XCD2 double axis converter it is possible to connect the drive with more than two servo motors.
IDE Textual code is not displayed in ctrlX Apps configurator ID 534470 IDE Textual code app is only displayed when IDE Visual code is chosen.
Connection error between COREX and XCS2 ID 534741 In some cases it is not possible to connect a COREX with a XCS2.
Connection errors between Inverters ID 534747 In some cases it is not possible to connect two inverters XMS2.
Connection error between inverters XMS and XMD ID 534752 In some cases it is not possible to connect XMS with XMD and MS2 servo motors.
IndraDrive Mi - Bugs in product configurator ID 536856 In the IndraDrive Mi exist several bugs concerning typecodes of gearboxes, missing characteristics etc.
IndraDrive Mi - Connection between KSM02 ID 537219 It is not possible to connect a KSM02 with another KSM02 because of missing accessory.
New connection not possible ID 538376 In some cases it is not possible to create an additional connection between two products. The connection configurator is not loading.
Incorrect mail address for feedback formular ID 539129 The feedback formular in ctrlX Configurator contains the incorrect mail address.
Connections not possible ID 539479 In the new connection configurator several connections between products are not possible.
ctrlX DRIVE - Deselection of the brake resistor ID 540214 After selecting a brake resistor in the power supply configurator it is not possible to remove the brake resistor as an accessory from the device.
ctrlX DRIVE - incorrect accessory for drives ID 540270 In the ctrlX DRIVE configurator false accessory is selected by the system.
ctrlX DRIVE - Cable joint option missing in connection configurator ID 543724 When connecting a servo motor with an inverter, in the connection configurator the option of one cable joint is missing.
Connections - Missing cables between XCS2 -W0330/W0375 and MS2N13 ID 543812 Between the 330 and 375 ampere versions of ctrlX DRIVE converter and MS2N13 servo motor cable are missing.
Typecode and list price not displayed with Customer license app ID 546116 If Customer license app is chosen list price and typecode are not displayed
ctrlX Core - 3D Viewer App shows "With" in Configuration-View ID 547792 ctrlX Core - 3D Viewer App shows license type code "SWL-XC*-3DV-3DVIEWER*****-NNNN"
WebIQ licenses are not shown in ctrlX CORE configurator ID 547820 WebIQ licenses are not shown in all configurators including ctrlX CORE
Connections - ctrlX SAFETY and ctrlX DRIVE ID 551801 Via the new connection configurator it is not possible to connect ctrlX DRIVE with ctrlX SAFETY via SafetyLink.
Spelling of ctrlX CORE is incorrect ID 552129 Spelling of ctrlX CORE is incorrect (not all letters in capital letters)
Wrong connections from ctrlX SAFETY to other products ID 368945 Connections from ctrlX SAFETY to other products allow not suitable options.
RELEASE 1.2207.11
RESOLVED BUGS
PRODUCT CONFIGURATORS / SOLUTION CONFIGURATOR
ctrlX DRIVE - error in calculation 24V, C_ab and C_y ID 340164 Some projects show calculation errors concerning the selection of main filters for ctrlX DRIVE.
SMMC Connection ID 373598 ctrlX Configurator now supports to connect up to 8 ctrlX SAFETY via SMMC
ctrlX DRIVE - wrong dimensions for motors with gearbox ID 421726 Some dimensions in the dimensional view for motor gearbox combinations are wrong.
DC bus connection between converter and inverter ID 427142 In some cases the dc bus connection between converter and inverter cannot be set, as the corresponding port is not available.
Loaded project incomplete ID 427211 Some projects are missing connections when loaded from project list.
Material numbers are not shown ID 435364 In some cases, the material number was not displayed in the configurator when the variant was added from the product search.
Wrong characteristic values at inverters and power supply in product search details ID 445005 The values for the product characteristic ""protection class, Input voltage"" is always showing the converter values.
Filters in product configurators not working ID 481422 The filters in the product configurators are not working sufficiently.
XM Control - XM42 hardware variant ""03"" with configuration ""PLC"" not possible ID 507742 Configuration of the XM42 with a PLC (ILC) only possible with hardware variant ""11"". Adding a material number with hardware variant "03"" starts the configuration with the wrong value.
Incorrect list prices in project part list ID 514637 The project part list contains incorrect list prices for products with amount greater one.
Connections get lost ID 514761 In some cases while loading projects the connections get lost. It is not possible to recreate the connection as the port seems to be blocked.
Product search adds false motor variants ID 528805 When adding some of the ATEX servo motors from the product search this leads to false motor variants.
NEW FEATURES
GENERAL
New ECAD and MCAD mail addresses ID 511547 The mails for ECAD and MCAD are now sent by new mail addresses.
User settings ID 456503 ctrlX Configurator now has the option to show user settings via the user button in the header. These user settings enable to show or hide the list prices. The settings are only kept in the session of the user and will be reset by restart.
New tile names in graphic view ID 472132 The tiles in the graphic view contain new names, which improve the transparency, which product is selected (e.g. drive size for ctrlX DRIVE and HCS01)
CAD download for complete projects ID 216462 ctrlX Configurator now supports the download of CAD for complete configuration projects. The CAD for all products with one click can be done in the download projects area.
User interface and responsiveness improvements ID 300079 Several improvements on the user interface and especially the responsiveness of ctrlX Configurator have been implemented.
Price calculation sheet ID 305935 Bosch Rexroth Employees are now able to download the price calculation sheet via the download projects area.
Enhanced product connection dialogue ID 314775 ctrlX Configurator now supports a new connection dialogue for connecting products. This new dialogue enables the user to be more specific in the connection configuration by making it possible to select the relevant port.
PRODUCT CONFIGURATORS
ctrlX DRIVE - MS2N13 Enhancement ID 488040 Further MS2N13 motor types are added to the configurator.
Update of ctrlX DRIVE - Brake chopper ID 494013 Technical values for the brake chopper in the drives are revised.
ctrlX Apps- PC Software ID 502644 New ctrlX Apps - PC Software added
S20 I/O – Updates ID 502647 Adaptation of the connection of S20 safety modules to bus couplers and XM controllers Adjustment of the maximum quantities of ""KNX"" and ""Dali"" modules
Update of ctrlX DRIVE - GTE gearboxes ID 448229 The dimensional view of motors with GTE gearbox are updated.
Update of ctrlX DRIVE - Double axes drive without SAFETX link cable ID 453441 When SAFETYlink is selected in a double axes drive, the required cable for connecting SAFETYlink between the two axes is added to the configuration.
Enhancement of ctrlX DRIVE - MSM motors ID 462997 The product configuration of MSM motors now supports the dynamic configuration using operating points.
XM Control - Update & Enhancements ID 439700 Update of selection XM - PLC configuration Missing filter to restrict the XM design added Initial parameters in the CNC configurator changed Connection of the XFE modules added
New product configurator for Panel Frame PF10 ID 440357 ctrlX Configurator now supports the Panel Frame PF10.
ctrlX Core including ctrlX Core Apps – Enhancements ID 394067 New ctrlX Apps added. Information about type codes of licences in the configurators changed. Information about ctrlX Apps added in download section.
Enhancement of ctrlX DRIVE - Motor cables ID 410446 New motor cables RLB2-114LEB, RLB2-043DCB and RLB2-063LEB for connection ctrlX DRIVE and servo motors are added.
Enhancement of ctrlX DRIVE - New converters ID 413203 Product configurator for ctrlX DRIVE is extended with new converters XCS2-W0330 and XCS-W0375.
Product configurator for drive family IndraDrive Mi ID 150604 The product configuration for drive family IndraDrive Mi for products KSM02, KMS02, KMS03, KCU02, KMV03, KNK03 and KLC03 is now supported.
ctrlX I/O - product based configuration ID 216637 The ctrlX I/O configurator now supports a new configuration mode. It is now possible to configure the I/O station by selecting the amount of modules by module type.
ctrlX IO - Update & Enhancements ID 249117 Calculations of the boost modules are updated. Digital Input and Output modules with 4 wire have been removed from ctrlX Configurator. The boost module has been switched from an active boost module to a standard boost module.
New product configurator for Operator Panel VAM15.2 and VAM21.2 ID 249121 ctrlX Configurator now supports the operator panels VAM15.2 and VAM21.2.
Enhancement of ctrlX SAFETY ID 249158 Product configurator for ctrlX SAFETY is enhanced with option for communication interface ETH2 and accessories connector set and SD card.
... View more