BeneR
Community Moderator
Options
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
08-01-2024
01:30 PM
Version 1.2407.12 (2024-10-01)
- Indracontrol VPB40.4 could not be added via product search
ID 891899
Adding the Indracontrol VPB40.4 by using the product search is not possible. - ctrlX DRIVE - input ranges for brake resistor
ID 899859
The maximum input values for brake resistor are changed for Converters and Power supplies to make sure an external brake resistor can be selected. Single product parameters still might be higher than the new max input values. - SAFETYlink connection
ID 900726
Between two drives in a certain configuration no SAFETYlink cables can be added. - Rated power characteristic shows incorrect unit
ID 902012
For ctrlX DRIVE MS2M motors the incorrect unit is shown for the characteristic rated power. - Motor cable connection
ID 904620
A connection between a motor with dual cable and encoder performance "basic" and a drive without a multi encoder interface selected were possible - ctrlX Apps - Error when selecting one of the “HMI” licenses
ID 904709
An error message is shown when choosing one of the ctrlX licenses in the tab "HMI". - Wrong product is transferred from product search
ID 916972
Many products with forced ventilation 115V are not correct transferred from product search to configuration. - ctrlX DRIVElink with double axis
ID 919591
It was possible to select the DRIVElink option for the double axis drive.
Version 1.2407.12 (2024-08-01)
Product Features
- ctrlX IPC - PR5x.2
ID 249120
The new configurator for PR5x.2 is available. This new configurator for the box PCs can be found in the controls area. There PC's of the PR5x.2... series can be placed at the graphic view and configured in your projects. - ctrlX I/O - new modules available
ID 642155
In the ctrlX I/O configurator there are now new modules available (RS232; CNT 2; DI 4/HS; DO 4/HS). - ctrlX SAFETYplus - SAFEX-M0.x modules (S-DIO , S-ENC, S-AI
ID 642197
Following Modules can be added in ctrlX I/O configurator: SAFEX-M.02-22NN-2N-01-NN-NN , SAFEX-M.05-22NN-2N-01-NN-NN and SAFEX-M.08-22NN-2N-01-NN-NN - New pictures for Drives with SAFETY
ID 734615
ctrlX Configurator now supports new product pictures for drives which have safety configured from the families IndraDrive Mi and ctrlX DRIVE XCS2-F. This helps the user to visualize drives with safety functions on the graphic view. - ctrlX I/O configurator
ID 779758
Several minor improvements have been done to ctrlX I/O configurator. New 3D previews have been implemented, enhanced texts for each module has been added and new more specific names for each I/O modules have been defined. - ctrlX IPC - PR4x.2
ID 798851
The new configurator for PR4x.2 is available. This new configurator for the box PCs can be found in the controls area. There PC's of the PR4x.2... series can be placed at the graphic view and configured in your projects. - ctrlX CORE - Runtime version V02
ID 805251
All dependencies are added and updated in ctrlX CORE configurator. - ctrlX CORE - configuration based on technical parameters
ID 809586
ctrlX Configurator now supports a product configuration for ctrlX CORE based on technical parameters and not only product based. Therefore users can select the performance class, the amount of I/Os connected to the control, the amount of motion axes and the cycle time. - Connection HCS01 with MS2N..H
ID 809754
MS2N motors with electrical connection H can now be connected to HCS01. - ctrlX I/O configurator
ID 823638
The icons and mouse over functions in the ctrlX I/O configurator have been enhanced. - Connection for PR4xxx.2 and PR5xxx.2
ID 823912
The connections and corresponding cables for the Box PCs PR4 generation 2 and PR5 are now part of ctrlX Configurator. - ctrlX DRIVE XCS2/XMS2 - Encoder emulation
ID 825091
ctrlX Configurator now includes the function encoder emulation for single axis converters XCS2 and inverters XMS2. - ctrlX DRIVE enhancements
ID 825144
Several minor enhancements have been implemented to improve ctrlX DRIVE configurator. New product pictures for all ctrlX DRIVE, reworked mains filter selection, extended characteristic names for multi encoder interface, added motor gearbox combinations, more detailed texts for the several characteristics, a new hint about the timeline of the M4 safety in XCS2-F, new links to certificate documents for ctrlX DRIVE and the characteristic curves for HCS01 and MSM combinations has been added. - Connections enhancements
ID 836868
Minor enhancements for connection configurator have been implemented - e.g. the extensions cable are now named separate to visualize the different cable types. - ctrlX Apps - IXON - Cloud Connector
ID 865091
New licenses has been added to configurators ctrlX CORE, ctrlX Apps and ctrlX DRIVE including ctrlX CORE components.
Platform Features
- Multi selection & operation
ID 150578
It is now possible to select multiple items on the graphic or list view. Therefore a selection mode can be activated and used to select one after another the elements. All selected products can then be duplicated, deleted, moved and compared. - Connection accessory
ID 772817
The connection configurator is now enabled to include accessory. In the motor cable configurator between drives and linear motors accessory of the cable can be selected. - Price calculation via service
ID 823682
The service usage has been extended and enhanced to have higher stability. - Typecode disassembling
ID 825242
The typecodes for XCS2-F and PR4xxx.2 can now be disassembled. This can be used for not existing configurations based on the typecode. - Buy via Distributor - Data Update
ID 866481
The list of distributors have been updated. Otto Zimmermann and Meister Automation (via Conrad) has been added in Germany and RS Components has been deleted in Spain and Portugal from the list.
Resolved Bugs
- Price calculation
ID 857870
At certain points the price calculation using the webservice price fails and stops receiving the requested prices. - Project Description is empty after sharing the project
ID 865966
After sharing a project the then opened project has an empty project description. - Project summary download
ID 869422
When having a user defined control as part of a project, the project summary download is not possible. - ctrlX DRIVE - MS2E07 missing motor types
ID 874349
ctrlX DRIVE - MS2E07 with windings CN, CQ and CR cannot be configured. - Connection MS2N..C to ctrlX DRIVE smaller 54A
ID 875660
The configurator shows that a connection from MS2N with terminal box C to ctrlX DRIVE converters and inverters smaller 54A are possible. - Connection ML3 - ctrlX DRIVE: Extension cable actualized
ID 881480
When connecting ML3 with 2,5mm cross section to ctrlX DRIVE equal/larger 54A the extension cable RLC1-632ECB is selected.
BeneR
Product Owner ctrlX Configurator
You must be a registered user to add a comment. If you've already registered, sign in. Otherwise, register and sign in.