![Community Moderator Community Moderator](/i/rank_icons/moderator.gif)
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Version 1.2403.07 (2024-06-10)
- Connection HCS01 with MS2N..H
ID 809754
MS2N motors with electrical connection H can now be connected to HCS01. - Connection HCS01 to MS2N/E
ID 856684
Some motors MS2E and MS2N...S/D cannot be be connected with HCS01. - ctrlX I/O - New previews
For the ctrlX I/O modules without EtherCAT participation there are new 3D previews. The modules don´t have the blue LED bars compared to the others. - Incorrect connection types between two KCU
ID 855225
When connecting two KCU to each other, there are shown incorrect connection types. - Error while connecting Switch via several TCP/IP ports
ID 857344
When connecting products with a switch via multiple TCP/IP ports, the connection configurations runs into a conflict. - Connection EFC to User defined product motor
ID 843053
EFC frequency converters cannot be connected with User defined product motor by motor cables. - ctrlX CORE - Cordis Suite Machine Control Server License no selected correct
ID 865401
If any license within the area "FACTROY IT" is chosen and not the license for "Cordis Suite Machine Control Server", license is displayed. If the license for "Cordis Suite Machine Control Server" is selected, it will not be displayed.
Version 1.2403.07 (2024-06-06)
- ctrlX I/O - Module names
ID 839849
The texts of the ctrlX I/O module names have been improved and contain now better description of the type of module. - XM Control - Missing OPC UA license in MTX Advanced and Performance
ID 862475
If "MTX Advanced" or "MTX Performance" is chosen for "CNC PERFORMANCE CLASS" the license for "OPC UA Server and Client" is not selected automatically.
Version 1.2403.07 (2024-05-14)
- XMV2 without 24V supply information
ID 825153
In the XMV2 product configurator the values for 24V supply are not shown. - Wrong mains filter selected
ID 836565
For XCD2-W2323 the wrong mains filter is selected. - MS2N10 configuration not possible
837668
MS2N10 with length E and electrical connection T cannot be configured in the configurator. - ctrlX CORE - ctrlX OS licenses for PLC partly not shown correct
ID 839142
In the Configurator for ctrlX CORE - some ctrlX AUTOMATION - PLC licenses within Version V02 are not displayed. - ctrlX CORE (all product Configurator) - ctrlX AUTOMATION - Motion - wrong license is shown at configuration start
ID 839163
In all Configurator for ctrlX CORE - ctrlX AUTOMATION - Motion displayed license does not match the selected number of axles - ctrlX DRIVE - ctrlX AUTOMATION - PLC can not selected when ctrlX AUTOMATION - Motion is selected
ID 839172
In the Configurator for ctrlX DRIVE (XCS2/XCD2) - PLC can not selected when ctrlX AUTOMATION - Motion is selected - ctrlX DRIVE with mains filter EMV category C3
ID 839175
For some Cy sum values a mains filter cannot be selected. - Project download not possible
ID 839415
In some special cases, depending on the configuration, the download of the project files like the Project summary does not work. - ctrlX CORE - incorrect rule set for ctrlX AUTOMATION - Motion FlexProfile licenses
ID 839427
In all hardware Configurators with ctrlX CORE the license ctrlX OS License - Motion FlexProfile (add-on) can be selected without ctrlX OS License - Motion Cam (add-on). - Connection type "Network cable Multi Ethernet" not selectable
ID 840354
When connecting a ctrlX I/O and a Embedded Control with Design "modular, extendable", the connection type "Network cable Multi Ethernet" is not selectable. - ctrlX CORE - selection of 5 axes not possible
ID 840913
In all Configurator for ctrlX CORE - ctrlX AUTOMATION - Motion there is an error with the selection of 5 axes. - ctrlX DRIVE, ctrlX SAFETY - Certificates to documents for MS2E (Atex), SAFEX-C
ID 841031
Documents linked for certificates to Atex and Safety for MS2E and SAFEX-C - Length of SAFETYlink cable cannot be changed
ID 846846
When connecting ctrlX SAFETY and ctrlX DRIVE the configurator does not accept any other but default length. - HCS01 / MSM - characteristic curve of motor drive combination
ID 848754
Characteristic curve in the details for combinations between HCS01 and MSM. - ctrlX DRIVE - information text
ID 850036
The information text for the I/O extension of ctrlX DRIVE has been improved. - ctrlX DRIVE - extended characteristic name
ID 850782
The naming for the characteristic for 2x Multi Encoder Interface has been extended by further details. - Wrong DC bus adapter selected
ID 852108
For XVE2-W0030 and XVR2-W0019 the wrong DC bus adapter kit gets selected. - No network cable Multi-Ethernet selected
ID 852536
When connecting two products with network cable Multi-Ethernet, without cable track, with length 1.25m, there is no cable selected.
Version 1.2403.06 (2024-04-11)
Product Features
-
IndraDrive Mi Previews
ID 797152
KMS02_03 and KMV03 show the chosen cooling in the 3D preview. -
Phase out ctrlX CORE (X3) with runtime version (03)
ID 787729
Due to a phase-out of the product combination the drive-integrated ctrlX CORE (X3) with runtime version (03) can no longer be configured. -
New connection ML3 to ctrlX DRIVE
ID 789060
It is now possible to connect linear motors ML3P11-RNBQU to ctrlX DRIVE. The corresponding cables are included in ctrlX Configurator. -
ctrlX IPC - PR2x.200
ID 583211
The new configurator for PR2100.2 and PR2200.2 is available. This new configurator for the box PCs can be found in the controls area. There PC's of the PR2x00,2... series can be placed at the graphic view and configured in your projects. -
ctrlX CORE and ctrlX Apps - new information texts
ID 638087
The information texts of ctrlX Apps have been improved. The device description of ctrlX CORE is now linked in the details of the ctrlX CORE. -
ctrlX I/O - DIDO 8/8; RS485/422; PWM
ID 642150
New ctrlX I/O modules available in the product configurator ctrlX I/O. The following modules are now included in ctrlX Configurator - DIDO 8/8; RS485/422; PWM. -
ctrlX CORE plus X5
ID 705549
ctrlX Configurator now supports the advanced ctrlX CORE with the performance class X5. The product is available in the Embedded Control configurator. -
Functional extension for ctrlX DRIVE
ID 710536
For functional extensions the runtime version 05 is added to power supplies, drives and DC/DC converter.For safety function execution local safe IOs or safe fieldbus is added to the drives. -
ctrlX DRIVE - Improvement of mains filter selection
ID 725876
The mains filter selection is reworked and includes now an improved selection for EMV category C2 filters considering the C_ab and C_y of the drive line. -
Connection via Multi Ethernet
ID 732487
Connection via Ethernet IP and PROFINET now possible, when corresponding apps are selected. -
ctrlX CORE - new extension modules
ID 734973
In the ctrlX CORE configurator there are now two new extensions modules available, the SSD and COM20 module. -
ctrlX DRIVE Enhancements for RM 24.03.
ID 742549
ctrlX DRIVE converter and inverter show the required 24V power. Technical data and informational texts for brake resistors and transistors are updated. -
MS2* motor types added
ID 742562
Further motor types (winding / length) for MS2N07 and MS2N10 are added to the configurator. -
Performance improvement in product configurators
ID 742940
The performance of ctrlX CORE, ctrlX Apps, XM Control and parts of the ctrlX DRIVE Configurators has been improved through an internal improvement. -
New license Variants of IndraWorks ML for IndraControl XM
ID 744997
Two new version-dependent licenses (V14) for IndraControl XM have been added to the XM Embedded Control Configurator. -
CODESYS - Professional Developer Edition - New Software and ctrlX IPC License
ID 748499
New software license available in all product configurators - CODESYS - Professional Developer Edition - New Software and ctrlX IPC License -
Single axis converter XCS2-F
ID 758331
ctrlX Configurator now includes the single axis converters XCS2-F. The product configurator supports a configuration by technical data or by product parameters. -
Ultra compact servo motor MS2M
ID 758742
ctrlX Configurator now includes the ultra compact servo motor MS2M. The product configurator supports a configuration by technical data or by product parameters. -
Connection from XCS2-F to MS2M
ID 758754
ctrlX Configurator now supports the connection from XCS2-F to MS2M including the corresponding cables. -
Add products structure
ID 762266
The add products structure has been completely reworked. There are now more categories to identify the needed product more quick and to increase visibility. -
New structure for licenses in app configurators
ID 765083
In all product configurators the structure of the license configuration has been reworked. The structure is now aligned for all product configurators. -
ctrlX I/O - bus coupler missing in lists
ID 765086
The correct bus coupler is now shown in Station list an Component list. -
ctrlX Automation - Motion enhancements and new dependencies
ID 765693
It is now possible to configure up to 128 axes for ctrlX Automation - Motion in ctrlX CORE Configurator. Dependencies are updated and new application specific packages hast been added. -
Discontinuation information for XM2 PLC
ID 765735
From 2025-01-01 the XM2 PLC will no longer be freely available, from this date it will only be available from Bosch Rexroth Service. As successor ctrlX CORE should be used for new PLC applications. The corresponding discontinuation information for XM2 is displayed in the relevant PLC configurator.
Platform Features
-
Compare product function
ID 247555
On the graphic view ctrlX Configurator now supports a comparison of up to four products. All products can be compared concerning prices, estimated ship dates, configuration, features and for example dimensions. The function can be used by the new button in the toolbar. -
Graphic symbols
ID 480491
In the add products dialogue there are now graphic elements included. There are user defined products and infrastructure components included. These products can be configured including a manual definition of ports on those products. These ports can then be used for connection to products. -
Link to distributors
ID 725730
In graphic and list view the new button Buy via distributor leads to distributors product pages including the ctrlX AUTOMATION products. -
Estimated ship date and details for sales
ID 762267
Estimated ship date added to ctrlX Configurator. This is now available on all places where list and net price is available. Bosch Internals can set a Date of Request to set a date for the price calculation. Also Bosch Internals see more details about the price calculation (sales organization, distribution channel, date of request). -
Improvement of performance
ID 766493
There has been done some minor changes to the platform in general to improve the performance of ctrlX Configurator.
Resolved Bugs
-
Project loading via URL
ID 772307
For some projects the loading of projects via the URL does not work. -
Price calculation fails
ID 778288
In some cases the price calculation via the web service does not work. -
IndraDrive Mi KMS03 - MS2N03 connection
ID 794067
The KMS03 with dual cable connection port cannot be connected to MS2N motors with electrical connection D (double cable M17) -
Only one motor is shown in characteristic curve for double axis drives
ID 794535
When connecting 2 motors to a double axis drive, the characteristic curve only shows the graph for the first motor connected to the drive. -
Wrong connector set for ML3R11-R
ID 795848
The linear motors ML3P11-R show a wrong connector set. -
Project download not possible
ID 809878
In some special cases, depending on the configuration, the download of the project files like the Project summary does not work. -
False cable length in project summary
ID 815865
In the project summary some IndraDrive Mi hybrid cable show an incorrect length. -
OPC UA connection - wrong connection port
ID 819236
When connecting products via OPC UA there is currently an incorrect port at ctrlX CORE selected. -
Cab warning label does not show
ID 819788
Warning label at Converters or power supplies does not show leakage capacitance C_ab warning message, when exceeded. -
ctrlX DRIVE - Wrong parameters in PDF Summary
ID 822080
When connecting a motor to a ctrlX DRIVE XCS2, wrong parameters are downloaded in the XML File and PDF Summary -
ctrlX DRIVE - Incorrect max DC bus power
ID 822980
The power supplies have some outdated/incorrect values for maximal DC bus power, which need to be updated. -
Connection from HCS01 to MS2N with electrical connection H
ID 831805
There is no connection possible between IndraDrive Cs HCS01 and ctrlX DRIVE MS2N with the electrical connection H.
You must be a registered user to add a comment. If you've already registered, sign in. Otherwise, register and sign in.