Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

CPU Temperature monitoring on SAFEX-C.1x

CPU Temperature monitoring on SAFEX-C.1x

stephenOtis
Established Member

Hello,

On the Diagnostics tab, we have the ability to read CPU Temperature of the SAFEX-C.1x controllers in the most recent software versions. A customer has requested that this parameter be available either readable externally from a PLC for monitoring, or that the CPU temperature can be monitored Inside the Safety program, with the purpose of setting a bit HIGH if the temperature exceeds a pre-defined temperature level.

1. Is the CPU Temperature monitorable from a PLC, either by reading over fieldbus, FSoE or other method?

2. The documentation hints that temperature monitoring is built-in. Does the CPU temperature already trigger a fault/warning/error of some kind, and if so, what is the threshold for this trigger?

3. Is it possible for a customer to set a user-defined temperature threshold for detection in the Safety program?

1 REPLY 1

Dias
Community Moderator
Community Moderator

 Is the CPU Temperature monitorable from a PLC, either by reading over fieldbus, FSoE or other method?

No the temperature is not available at the PC

2. The documentation hints that temperature monitoring is built-in. Does the CPU temperature already trigger a fault/warning/error of some kind, and if so, what is the threshold for this trigger?

Dias_1-1710250710869.png

 

Dias_0-1710250668680.png

But you get Errornumbers and when this Errors occures you have a temperature problem

 

 

3. Is it possible for a customer to set a user-defined temperature threshold for detection in the Safety program?

No this is not possible

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist