FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
02-28-2022 11:04 AM
Hello Team,
In order to load the configuration file of the drive from the a TwinCat controller, we want to know if the file Over EtherCat (FoE) function is supported by ctrlx Drive, and what is the procedure to use it ?
Thanks.
Solved! Go to Solution.
03-01-2022 08:39 AM
Since firmware/runtime version AXS-V-0304 from July 2021 FoE function is being supported.
In the beginning with the exception of not being able to use the reboot command. Latest AXS-V0306 supports this "Reboot" function.
03-01-2022 12:05 PM
Hello,
Thanks for your feedback, for the use case described above, : Load a paremeter file with FoE in the drive, do you have a quick how-to example to show ?
Thanks.
03-03-2022 11:40 AM - edited 03-03-2022 11:57 AM
The FoE function can be used to update the firmware.
Loading a parameter file for the drive is not supported.
An example for updating the FWA does not yet exist for TwinCat 3 in conjunction with CtrlX-DRIVE.
03-03-2022 11:53 AM
Thanks for your feedback,
Is there any plans to support this feature in the future (load parameter file) ?
Thanks .
03-03-2022 12:00 PM
It is planned, but a concrete schedule does not exist
02-15-2023 11:16 AM
Hello,
Our customer would appreciate this functionnality.
This would be a nice feature to facilitate machine commissionings and its after sales team job once machines are on the field.
Is there yet a schedule or an existing example to perform a parameter file transfer from Beckhoff (CNC or PLC) to CtrlX Drive?