cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Engineering Port ctrlX DRIVE

Engineering Port ctrlX DRIVE

EcoDrive
New Poster

How does the remote engineering works when the plc control has not gone into PreOp? How is the scenario compared to the EP in IndraDrive Cs, especially since we now are two steps ahead and we do not make a step backwards from things we already had in the past, just like the Engineering Port.

8 REPLIES 8

Drives_Uwe
Community Moderator
Community Moderator

If ctrlX DRIVE plus is used with ctrlX CORE the engineering takes place via routing over the Engineering port of the core.

If ctrlX DRIVE is used with 3rd party control systems an EoE device has to be used or the mechanisms like ADS interface on e.g. Beckhoff controls.

DepecheMode
Long-established Member

engineering without active Ethercat control can be done via the USB port of the optional display

evan01
Established Member

Hi.

My ctrlX DRIVE plus demo came without the display panel and USB port.

How to communicate to the drive?  What software is need-ctrlX Works? ctrlX Drive? IndraWorks 15VRS?

Thanks!

CodeShepherd
Community Moderator
Community Moderator

You can use EoE that has to be activated in the EtherCat master and slave via the ctrlX IO Engineering.

Or with the actual version of ctrlX DRIVE Engineering you can use the "Control Unit" tab.

Control Unit searchControl Unit search

evan01
Established Member

 

What is the default ip address of driver at delivery?

CodeShepherd
Community Moderator
Community Moderator

For the topic above you need the IP of the control that is 192.168.1.1

Drive IP should in standard be 172.31.254.1 or 172.31.254.0

evan01
Established Member

The connection to ctrlX Core is successful but the driver is not dectected?

RexCode
Long-established Member

If you need to connect to ctrlX DRIVE with integrated ctrlX CORE you need to configure EtherCAT master.

First steps you can find in this How-to

Best Regards,

Christoph

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist