Dear Community User! We will start the migration process in one hour.
The community will be then in READ ONLY mode.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

How can i reset history of alarms in alarm manager for Web IQ?

How can i reset history of alarms in alarm manager for Web IQ?

Zimmbo
Established Member

Hi,

i use the alarm manager to store my alarm message sent from plc. All working fine with displaying and storing the messages, but i found no solution to delete the alarm history for better overview. I like to click a button and the alarm history will reset. Can some help me?

 

7 REPLIES 7

laugam
New Poster

You can use the ui action "Acknowledge-alla-alarms" with a button it will delete all the old alarms

Zimmbo
Established Member

Sorry,

this will acknowledge the dialogs, but i like to delete the history and this UI-Action don't delete the history.

webiq-sk
Frequent Contributor

Alarm messages cannot be deleted in WebIQ currently. These are kept until the maximum lifetime has been reached (this can be configured in WebIQ Designer for all alarms in general).

Zimmbo
Established Member

did you mean this function with maxium lifetime? If i change the value to 3 and apply and reopen the config, 0 is set again?!? The field did not take the value insert from me.

Zimmbo_0-1667912596576.png

 

webiq-sk
Frequent Contributor

I cannot reproduce the issue with WebIQ 2.12.1 - it works correctly here on both Windows and Linux.
Does it still happen after restaring WebIQ Designer? And if it doesn't help does it still happen after restarting WebIQ Server on ctrlX?

Zimmbo
Established Member

With the following setup i can not set the retention time to a other value as 0. Do 0 mean that the alarms nerver been deleted? I restarted the ctrlx core and the designer but the issue is still the same.

Zimmbo_0-1667995817574.png

 

webiq-eg
Long-established Member

Hello,
You need the appropriate webiq server with version V2.12.1. Please update the server app on the ctrlX core, then it should work.
Many greetings
webiq eg

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist