FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We will start the migration process in one hour.
The community will be then in READ ONLY mode.
Read more: Important
information on the platform change.
06-08-2022 11:27 AM
Hello all,
I am having trouble with opening a project on a CtrlX Core with the WebIQ designer.
The core has the WebIQ server, and OPC UA apps installed, as well as the licenses for WebIQ with 500 tags, OPC UA server and OPC UA client. I am able to communicate to the core through the website/ping/CtrlX works.
I have also set up the shortcut for the WebIQ designer with the extensions for the ip address and port using "--ws-host=192.168.1.1 --ws-port=10123". When starting the WebIQ app, it begins a series of loading screens: Loading Packages, Activating Work Space and then finally Retrieving License Information at which point it fails (see image attached) stating that the licensing agent is not reachable and to check that the 'WebIQ License Agent is running'. I have confirmed that the License Agent is running on my windows machine in the task manager.
Am I missing a license or have I missed something in my set up of the app?
Solved! Go to Solution.
06-08-2022 02:52 PM
Hello, did you download WebIQ from the ctrlX store for your local system, i.e. WebIQ Designer, or did you download it from the Smart HMI website?
06-08-2022 04:03 PM
Hello,
I installed it via the collaboration room folder for WebIQ on the store.
06-10-2022 10:36 AM
Can you please verify that the time on your ctrlX is correct and not to set something like 1970?
06-10-2022 11:12 AM
Hello,
Yes the Core's time is correct
06-14-2022 03:58 PM
Hello all,
With assistance from WebIQ, we found that deleting and reinstalling the WebIQ server app on the CtrlX core solved this issue.
11-11-2022 08:53 PM
I'm having the same issue I followed that form and deleting and redownloading that app. I still got the same error. Any thoughts?