Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Is SafeLink for Indradrive possible ?

Is SafeLink for Indradrive possible ?

Pinball_NL
New Contributor

I want to use the SafeX C15 for Profisafe. But for motion I have the Indradrive CS.  

I do not use ctrlX drives, so only Indradrive. Is it possible to use the Safelink of the C15 for Indradrive??

 

2 REPLIES 2

August20
Established Member

No, this connection is not possible.

In addition:

I insist to use the marketing conformant name of that technology: ctrlX SAFETYlink

SafeLink is a brand of Bihl+Wiedemann for their proprietary interlink of their SafetyMonitor controls and shall not be mixed up with Bosch Rexroth's product features.

ctrlX SAFETYlink has a different name as the former zone bus, because it is essentially different:

  • It is a two wire, UART-based ring communication completely different to IndraDrive's zone bus.
  • The master functionality is inside SAFEX-C.1x and not in the last drive.
  • The protocol is open for future extensions as individual signals from the connected slave axes.
  • At the moment we can support 16 axes at a cycle time of 1 ms.
  • Zone bus and HSZ01 is no safety control solution on top of the IndraDrive, as some might think, but only a common Safe-IO extension of the link logic inside the SMO of IndraDrive.

In common between ctrlX SAFETYlink and zone bus:

  • We are using the same cables RKB0061 and RKB0062.
  • The plug and play functionality is the same (no configuration, independence of the number of axes connected as a default)
  • Principle 16 Bit sent from master to all slaves in a conform (broadcast) way, 2 signals back ACK and ERR per axis, brought as SZ_ACK and SZ_ERR to the application interface at the SAFEX-C.1x.

Hope this helps to understand the difference.

Best regards

Your ctrlX SAFETY team

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist