FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
08-11-2020 03:13 AM
I had a play with the Kinematic blending and Absolute moves ML_KinMoveLinAbs. The blending does not seem to have as many options as the MLC Robot control V2.
In particular, I can't see how to do the equivalent of "ST_CONTINUOUS_SLOPE" from MLC Function Block MC_MoveLinearAbsolute. This is where a spline is used to blend between two motions. Is this mode possible at the moment on CtrlX? If not, is this planned for the future?
I have a customer who uses this MLC mode with small moves and small blending radius (0.01mm) to move their machine along a curved path.
With CtrlX, If I put small radius values into the D1 and D1 parameters of ML_KinMoveLinAbs on CtrlX and turn on the blending, the motion just stops between moves, even if the moves are in a straight line. I have to make the D1 and D1 quite large (10mm) to get the blending to ride through without slowing down too much. See attached document. I assume this behaviour is similar to the MLC ST_BLOCK_SLOPE mode.
Solved! Go to Solution.
08-14-2020 01:39 PM
ctrlX Motion currently only supports blending block slope where two moves are executed simultaneously. The equivalent for blending continuous slope with a spline is planned for 2021.
08-24-2020 08:02 AM
Is the block slope blending function included in the base level Motion license?
Is the planned spline blending going to be included in the base level Motion license?
Or will my customer need to purchase the Cartesian Robotics license for one or both of these?
08-25-2020 10:39 AM
As of now you will need the Motion In App Cartesian for blending functionality. Doesnt matter if block or continuous slope.
But better check it again with your sales contact before ordering.
05-09-2023 08:38 PM
Is there any update on this topic? Looks like Continuous Slope was implemented.
05-10-2023 07:16 AM
Please have a look to the official documentation for the features of the ctrlX CORE - Motion app.
See this post (simply found by searching blending here in the community) for information about continuous blending.