Pressure load on the ctrlX IO

Pressure load on the ctrlX IO

Paulina
New Poster

We have received a request for various ctrlX IO in combination with a core. However, the control cabinet is exposed to unusual environmental conditions, which are not considered in our documentation. More precisely, it is about the pressure load of the IOs. The customer wants to pressurize the components with more than 1400hPa or less than 600hPa. Did we do tests on the pressure stability of the IOs ? If so what were the results.
Thanks a lot 🙂

1 REPLY 1

Thomas_H
Community Moderator
Community Moderator

Hello Paulina,

the ambients are descriped in the datasheet. The operating height has effects on the enviorenmental temperature.

We allow to operate the ctrlX I/O products to 5000m with a derating to 40°C temperature.

The minimum operating altitude is about sea level.

Thomas_H_0-1667396627637.png

Other application can not be released for ctrlX I/O.

 

Best Regards

Thomas

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist