FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We will start the migration process in one hour.
The community will be then in READ ONLY mode.
Read more: Important
information on the platform change.
05-22-2023 12:58 PM
I've made a workaround for that the WR panels boots faster then the core.
Download this file. Edit the url and startup delay inside the file, then put this file in the download folder in the hmi using a USB stick.
Then change the url in the panel to the local html file:
content://com.android.externalstorage.documents/document/primary%3ADownload%2Fstartup.html
And now it should show this file for a while before redirecting to the core's hmi
Solved! Go to Solution.
05-26-2023 01:28 PM
If you want to simply call an action after 30 seconds you can simply use setTimeout 😉
setTimeout(function() {
location.href = url;
}, delay * 1000);
05-26-2023 01:34 PM
But with my solution its possible to add an "Starting in 30 seconds.." function, and that could be usefull.
07-12-2023 05:04 PM
Hi @AndreasL
I am trying to implement your solution above but cannot get the WR panel to recognise my USB device. Is there another method like FTP I can try to get the files on there?
Many thanks
07-13-2023 08:28 AM
Not as far as i know, is the usb formatted as FAT32?
07-20-2023 06:53 PM
Works for me, thanks Andreas.
08-15-2023 11:57 AM - edited 08-15-2023 11:59 AM
Hi Andreas,
may I have question regarding your workaround?
1) I have tested the code you provide and I had to modify a code a bit to:
Without the modification I always get syntax error in my web browser (I do test on my PC). What was the meaning of your original code - I haven ´t found any example on internet for it?
2) According help it seems that setInterval calls function continuesly and never stops till you call clearInterval function.
Shouldn´t we call the clearInterval inside IF then? But it´s true that we do not have any variable for ID created for our function.
As soon as I open startup.html in my browser, after 10 s it starts opening new windows with my target url -> therefore I´m asking whether it is ok or not.
Thanks a lot for clarification.
Regards
08-21-2023 08:30 AM
1. The () => is an arrow function, it works in all major browsers unless you run an ancient version (And then you really should update due to security fixes):
https://developer.mozilla.org/en-US/docs/Web/JavaScript/Reference/Functions/Arrow_functions
2. The line window.location.href will clear the timer and then redirect to the WebIQ page, so no need to clear the timer.
12-13-2023 10:24 AM
Hello Andreas, I have tried to implement your workaround and have the following problem:
The WR21 freezes while beeing in the delay. This is evidenced by the fact that the wheel no longer turns after a few seconds. The Panel than needs to be touched a few times so that the Kiosk App shows that it has crashed.
Have you ever heard about this behaviour? Do you have a suggested solution?
12-13-2023 01:36 PM
No, thats new, are you using the new RC7 update for the panel?
12-13-2023 02:36 PM - edited 12-14-2023 03:42 PM
I have made an update that I have received from BR, but I am not sure if it is the RC7.
The current build is ... 20221122.172517 ...
Edit: Updated to RC7 but now it is not possible anymore to enter the path to the startup.html file.
01-11-2024 11:16 AM
Is there some limit for delay value? My ctrlX Core X3 starts more than 100 seconds. The solution with delay of 30s works for me, but is useless, because after 30s is the PLC still booting. When I tried to increase delay to 90s, the Webstation waited requested time, but then displays only completely blank screen. It is not frozen, Webstation runs, I can exit from it properly.
Recommended FW update to RC7 didn't help and moreover, now it is not possible to edit URL in Kiosk app... dialog shows: Invalid URL.
Thanks for any hints.
01-11-2024 12:37 PM - edited 01-11-2024 12:38 PM
OK, so with FW RC7 is no workaround needed anymore...
There is new checkbox in Webstation URL entry dialog: Update.
When you check it, you enter reqiured reconnect interval and OK. After restart, the Webstation tries periodically connect to entered URL. 👍
01-15-2024 09:26 AM
Hello have a similar topic with WR21 connected to X3 WebIQ:
X3/WebIQ starting up more slower than WR21. I have updated the WR21 to RC7 and use the "update ineterval option" too. The update interval tries to connect the IP of the X3 (not the WebIQ port - I suppose).
When the X3-IP is reachable the update interval get connected to the control with Error 404 and goes finished without any new try of reconnection.
Is there any option to change the URl of the update interval function of webstatation (to the URL of WebIQ)? Or can I do anything on site of X3 to delay the enable of the ethernet connection (until WebIQ is ready)?
Regards
03-21-2024 11:26 PM
04-23-2024 10:34 AM - edited 04-23-2024 04:59 PM
See here the workaround for version RC7:
I've made a replacement WebView app with a configurable startup delay and SSL certificate error ignoring.
All screenshots are taked using the RC7 update:
https://www.boschrexroth.com/sv/se/media-details/03d13f3a-737c-4088-92e1-30f31ab2adc9
Download and put the apk file on a usb stick, plug it into the panel
Install the app by double clicking on it, say yes on the two messages
When the app is installed, close the dialog and open the "Kiosk Settings" app, then click the small arrow and press "Select The Apps"
Select the WebView app in the list:
Then mark the WebView app in the Kiosk and press the "LOCK & LAUNCH" button
At the first startup the app will show a settings where you can enter the url, startup delay, settings password and change the background color:
Press the back and the loader should start counting down.
If the view fails to load after the timeout the timer will restart and try again.
04-23-2024 04:58 PM - edited 04-23-2024 04:59 PM
The viewer was not clickable, fixed in the version 1.0.1
05-29-2024 05:06 PM
WebView works well but can not open Virtual assist since does not support WebGL. also does not like much iframe from webvisu. kicks you out and starts the coundown again