FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We will start the migration process in one hour.
The community will be then in READ ONLY mode.
Read more: Important
information on the platform change.
12-15-2020 09:09 AM
Hi,
is it possible to use an XCS as a drive module with an integrated core and as a power supply for IndraDrive Mi?
Solved! Go to Solution.
12-18-2020 11:24 AM
Moved to area ctrlX DRIVE.
11-22-2022 03:12 PM
This is possible. For connecting the DC bus best use the XAS4 accessory to connect the KCU unit, see picture.
12-11-2023 01:32 PM
Hello @Drives_Uwe ,
The +24V and the L+ and the L- are clear but what about the DC bus in signal?
I remember when we connected a HCS01 and a KCU that we needed a HAS05.1-023 accesory because if not we could not activate the KSM drives,
In the HCS02 this accesory was not needed because the drive itself had this X1 connection,
Does the same happen with a ctrlX Drive or with just the +24V connection and L+ / L- connection is enough?
Many thanks,
12-11-2023 05:59 PM
Just the +24V connection and L+ / L- connection is enough. On the IndraDrive Mi side you have to set:
03-20-2024 09:28 PM
With my customer we also had to set P-0-0118 bit 15 to get the Mi's to go to Ab.