FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
01-24-2024 05:28 PM - edited 01-24-2024 05:31 PM
Hi i have the same problem here in a machine. E2092 that leads to a F4002.
Solved: Error E2092 to Fault F4002 (boschrexroth.com)
I am using a MOOG COE controller and it does not have the same tools as beckhoff controllers. I have a cycletime of 10 ms and 20% sync offset on the controller. Still having sporadic e2092. I changed it to 30% and i still have it sometimes (maybe it got better but i don´t know for sure).
Maybe unrelated but happend twice: I touched the usb cable (from my pc to display on ctrlx drive) and it trigerred F4002.
Can someone give me a help on this subject? Is this a master configuration problem or could it be a cable problem?
01-25-2024 08:47 AM
03-05-2024 07:17 PM
What worked was to increase the Shift Time in the slave settings.
It seems this parameters help when you have a controller with jitter in the comunications.
03-06-2024 08:15 AM
Apparently the Moog controller does not understand our ESI file correctly!
The value 60us should be taken automatically from the device description.