FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
03-15-2022 07:44 AM
Can we use Endat02 Encoders (with just the digital part) with the external encoder option?
The firmware manual section 12.2.5 says "EnDat02 are not supported" but then it seems to say that it can be used but only the digital interface is evaluated.
Solved! Go to Solution.
03-16-2022 07:59 AM
03-17-2022 03:44 AM
My customer is doing a retrofit of their machine. Main drive motors will be Rexroth, with external encoders Heidenhain.
Current external encoders are Endat02. I'm trying to find out if they need to get new external encoders.
03-17-2022 08:06 AM
This only works if the EnDat02 encoder, where we just use the digital signals, allows a clock frequency of at least 8 MHz. Most of the Heidenhain encoders don´t do that but are limited to 2 MHz only. See: