cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Can apps be installed on micro-SD card?

Can apps be installed on micro-SD card?

redford
Long-established Member

Because of the internal memory size of ctrlX CORE, is it possible to install "big size apps" on micro-SD card? Is there any limitation of that?

Thanks!

7 REPLIES 7

Jochen_Mueller
Community Moderator
Community Moderator

not yet.

But in the future it is planned to use external data storage (e.g. SD-card) to store backups or to extent the internal storage.

finishing date open 

aFouraker
Occasional Contributor

When will this be available?

Currently it is planned to realize this feature for RM 21.11.

Hi @Jochen_Mueller 

For the latest update 22.07, can we already install apps on a micro-SD card?

This feature got delayed because of prioritization and is actually planned for version 1.18 (RM22.11) coming up end of November.

Can we install apps on standard sd-card with the latest update 22.11?

That's the situation with the version 1.18:

Data extension notes V1.18 / RM22.11

  • USB devices should be used too.
  • No Apps can be installed at the extented storage. (only at the internal memory!)
  • for every installed app a secured area will be created at the data extension (only the own app has access to this area)
  • will be formated (EXT4) and encrypted (needs a reboot) in the service state (safe state) - depending on the size it takes time
  • SD-card (and USB-device): max size is (32GB???).
  • can only be used at this device. Any plug out and plug in will start a new formatting and new data encryption with new formating (deleting existing data)and encrytion

 

Regards

Jochen

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist