FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
02-20-2024 09:27 AM
Hi Community,
My WebIQ is connected to ctrlX OPC Server successfully, but is not able to read data.
My ctrlX apps version:
WebIQ connect to ctrlX OPC Server app successfully:
Widget Gauge map to OPC Server PLC datalayer node
Mapping variable into Gauge
Value in Datalayer
Value in OPC Client
Please help.
Warmest regards,
Solved! Go to Solution.
02-20-2024 09:36 AM
To diagnose server issues the connect.log is required which you can download from the Runtime Manager.
Can you please show a screenshot of the "Items" tab showing all fields of the corresponding item?
02-21-2024 09:45 AM - last edited on 02-21-2024 10:24 AM by CodeShepherd
Two common hints from my side:
02-21-2024 10:00 AM - edited 02-21-2024 10:00 AM
@HmiGuide If you experience any issues with spaces inside item names can you please forward a demo HMI to us so we can look into this? There shouldn't be an issue - you can even use emojis like 🤷 as an item name if you like, actually.
02-21-2024 10:26 AM
Like I said, it is a common experiance - nothing special for WebIQ. An because of the fact that it is not allowed in most programming languages, it is confusing that it is possible in WebIQ.
02-22-2024 10:29 AM
What I actually find more weird is things like this with some PLCs: "Extruder"."Heatzone"."7".... 😉 All those quotation marks....
02-23-2024 03:15 AM
Thank you everyone for your reply, I solved it by not changing the item name in WebIQ keeping the original PLC variable name.
02-23-2024 08:16 AM - edited 02-23-2024 08:29 AM
Thanks for the info. WebIQ only uses the PLC item name internally and never in the HMI and the alias only in the HMI and never with the server. As you unfortunately did not provide connect.log as request we cannot analyze this issue any further to fix a possible bug.