FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
05-18-2023 05:53 PM
when i add a second view to my swipe panel the view is kicked clear off to the left side of the screen. I can drag the right edge to widen the view but i cannot get the left edge of the view to come over, it's grab handles are off my display completely. None of the setting on this view or the container seem to make any difference. What I am doing wrong?
Solved! Go to Solution.
05-22-2023 09:29 AM
This question cannot be answered without the HMI that has the issue.
05-22-2023 04:13 PM - edited 05-22-2023 04:15 PM
this occurs in the Development, before the project is ever sent to an HMI. Please image attached above.
05-22-2023 04:22 PM
Without the HMI project where the error occurs this cannot be diagnosed. Please send the project - you can also do that via PM.
05-22-2023 04:25 PM
ah, i understand now
05-22-2023 04:30 PM
05-22-2023 05:06 PM
Please send the project.zip file exported from WebIQ Designer. You can simply upload it to a filesharing service and send the link via PM.
05-22-2023 05:43 PM
05-23-2023 02:32 PM
This fixes the issue:
- Change height of container "root" to 100%
- Change height of the panel to 100%
05-23-2023 02:42 PM
Awesome, thank you! I figured I had something not configured right.