Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Read/Write variables with .NET Windows Application

Read/Write variables with .NET Windows Application

T_Elbert
New Poster

Hello,

I want to develop a C# .NET-application with Visual Studio running on a windows pc which communicates with a ctrlX Core over ethernet. The application needs to read/write selected plc variables. 

I worked with Siemens and Beckhoff plc before where there exist libraries to communicate with self-written .net applications.

As far as I understood, the ctrlx-automation-SDK is only usable if the application will run on the ctrlX Core itself.

Maybe I´m missing something, but is it possible at all to communicate with a ctrlX Core using a C#-windows-application?

 

Thanks in advance!

 

2 REPLIES 2

nickH
Community Moderator
Community Moderator

Hello, 

the SDK can not only be used to program snaps which run on the core itself, but also to develop applications which communicate with the ctrlX Data Layer from outside of the device. 

In the ctrlX Data Layer all the apps which run on the ctrlX CORE (for example the PLC) provide there data, for other applications to consume whether from the same device or not. In case you want to access the data from outside of the device, you would do a TCP connection to the Data Layer (see: the section Data transport NRT in the ctrlX CORE manual). 

If you download the full release version of the SDK, which includes all the binaries, you will also get binaries to run the Data Layer from windows. 

datalayer.dll for windows in the SDKdatalayer.dll for windows in the SDK

 

To sum it up and answer your question: A .Net application which runs in windows and accesses PLC data in the Data Layer of a ctrlX CORE through the network (TCP) is totally possible. 

Best regards, 

Nick

Now I know what to do.

Thank you for your answer!

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist