FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
08-20-2024 09:42 PM
Hi,
I'm trying to install Indraworks ML 14V22 P12 and Indraworks ML 15V18 on the same laptop because I need to open both versions because we have many machines with 14V and 15V. Everytime I install one version it overlap the other and I cannot open them at the same time.
08-20-2024 10:23 PM
@Kenyo ,
One suggestion would be to install each version in a seperate virtual machine. Someone may well have a tip to have both versions on a host system though.
08-21-2024 03:13 PM
Hello @Kenyo
Depending on which version you are installing second a selection can be made during the installation that will install it instead of updating the previous installed version.
For IW 14 select Extended then New Installation:
I also like to change the installation name so it matches the installation version, for example:
If IW 15 is being installed second, select Reinstall:
HTH
08-28-2024 03:53 PM
Hi!
I tried it but now when I try to open the version 14 i get this window.
08-28-2024 04:17 PM
Hello @Kenyo ,
Does IW15 open without any problems?
Do you have administrator rights on the PC? If so, can you try right clicking on the IW Engineering icon then select "Run as adiminstrator":
08-29-2024 09:30 AM
PS: Regarding your statement at the top: "... and I cannot open them at the same time".
That's not possible in the same OS. Means, when V14 is running you can't run V15 as well and vice versa. To do this, you need to run the V14 and V15 in different OS; eg. using virtual machines.
Monday
Any new remarks, progress, issue solved ...?
Otherwise we will close it due to inactivity ...