FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
11-19-2021 03:19 PM
I am using a VPN to program/maintain a remote PLC program. This is working for going online. However, when I am online I am intermittently kicked off the remote device. Is there a parameter to allow for a longer communication timeout when connected with the PLC?
Solved! Go to Solution.
12-03-2021 08:20 AM
Interesting issue. Haven't tried this before.
Queston:
Maybe a saved configuration will be helpful...
12-13-2021 02:35 PM
Direct connection with the VPN.
12-21-2021 06:25 PM
Hi aFouraker,
just tested it with version 1.12 via a vpn connection europe <-> australia and back.
Ping from my engineering pc to the control was arround 515ms.
Worked fine as you can see in the video screenshot, video was not possible to upload.
Is it maybe another issue, maybe the vpn connection is interrupted, did you check the logbook?
04-26-2023 03:00 PM
Hello everyone,
Have you tried to use the VPN client functionality and the CtrlX DRIVE Engineering as well? I've been using the VPN feature with no problem to access the CtrlX-Core, but when I use the CtrlX DRIVE Engineering I can not discover the Drive.
Should I configure something on my windows Wi-Fi network (for the IPv4) ?
Any hint would be greatly appreciated. 🙂
05-04-2023 02:53 PM
Hi GustavoTaffarello,
there are some things you have to think of.
1. Activate EoE for the Drives and the EtherCAT Master (Pic1)
2. Enable IP forwarding for the Interfaces (Pic2)
3. Tell your PC with a route how the EtherCAT network (172.31.0.0) can be reached (Can be done automatically, by clicking the icon on the webpage, or manually with the command line) Pic 3 and 4
06-19-2023 08:12 AM
Hello CodeCaptain
In china I uesd remote control box(OrayBoxR300A) like VPN,but I can't connect ctrlx core ,even though i have Enable IP forwarding for the Interfaces.
I used ctrlx works 1.14. I want to know what should i need to setting?
06-19-2023 10:41 AM
Hello Max,
Ok the VPN is installed on the OrayBoxR300A? or it provides just the internet connection?