Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Remote update of safety controller

Remote update of safety controller

Servodude
Established Member

Hello community, 

Is it possible to update code on safety controller remotely, e.g. via device manager, DOCKER or another way?

Reason for asking, is when a multiple number of machines are located around the world. It is then possible to update app, PLC and motion code etc with the device manager or using a service like DOCKER. It would then be nice to also remotely update the safety controller code instead of travelling and being onsite to do this. 

Servodude 

1 REPLY 1

CodeShepherd
Community Moderator
Community Moderator

A firmware update of the ctrlX SAFETY in the field remote is not possible.  But started from FW 1.0.1.45, a SAFEX-C.1x can be updated via µSDcard. To update to 1.0.1.45 from former versions please contact your responsible Bosch Rexroth technician for further steps.

For HW exchange of a SAFEX-C.1x in the field, the safety program can be transferred to a new SAFEX-C.1x with µSDcard very easy.

After exchange of a safety control the machine has to be checked of all safety functions and has to be reported from the “service personal” which changed the SAFEX.-C.1x.

Also an update of the safety program via EoE and remote is possible but changing the safety program leads to the needof recertification mentioned above.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist