FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
01-23-2024 09:53 AM
Hello,
Why is my axis always starting in Standstill_pending state? Even though I give command for Mode AB or MovePosABS?
I might do something wrong with the start up of the axis. How can I bypass the standstill_pending state?
01-23-2024 04:25 PM
You cannot bypass "standstill_pending" as it is part of the state machine of motion object that needs to be gone through.
Some more information about your setup are interesting:
01-29-2024 11:04 AM
Hello,
I found out that when I reset the emergency circuit bofore CORE is fully operational after startup the motion state will go in Standstill. If i reset after operational the state will be standstill_pending. Reset emergency circuit = phase to the drive and STO set accordinly
In the attachment the system report, just after the start up of the CORE without reset ES circuit and the system report with reset ES circuit. When the PLC starts i try to put the axis in ModeAB and the current position is his new 0 position. Those are the main commands send to the axis.
The error shown after startup:
Axis type is Absolute Rotational and Ethercat bus is in OP and running.
01-30-2024 09:07 AM
my gut says it is because I am trying to reference the motor without it having voltage.
02-02-2024 08:35 AM
So could you now get it to run?