ctrlX CORE - generate system report teaser.png

How to generate a system report and switch on additional traces

CodeShepherd
Community Moderator
Community Moderator
Content

This article shows how to generate a system report in the control ctrlX CORE and the software tool ctrlX WORKS and how to switch on additional traces in the ctrlX CORE via the data layer.

Requirements

Connection to a ctrlX CORE hardware, ctrlX OS or ctrlX WORKS installed on a PC

Explanation
ctrlX CORE 1.12

Via the about area in ctrlX CORE web UI:

ctrlX CORE web UI - generate system report 1.12ctrlX CORE web UI - generate system report 1.12

ctrlX CORE ≥ 1.20

Via "?" symbol on the right top in your crlX CORE web UI:

ctrlX CORE web UI - generate system report ≥ 1.20ctrlX CORE web UI - generate system report ≥ 1.20

Additional traces on ctrlX CORE

Installed apps can have internal traces for deeper analysis by the developers. These can be published into the diagnostic logbook of the ctrlX CORE.
If asked to, activating is done via the data layer by writing three times true (or 1) for switching on messages, warnings and errors. Beware that activating traces can add a lot of additional messages and  postpone other ones, so the standard setting should be deactivated.

e.g. to the paths for:

  • general motion purposes "trace/rexroth-automationcore/units/motion/core"
  • switching up problems of the axisprofile "trace/rexroth-automationcore/units/comm/axisprofile"
  • switching state problems of the EtherCat master "trace/rexroth-automationcore/units/comm/ethercat"

ctrlX CORE web UI - data layer viewer - Ethercat master tracesctrlX CORE web UI - data layer viewer - Ethercat master traces

If this settings needs to be persistent an save (via create) needs to be executed via the ".../admin/cfg/save" node sending payload {"configurationPath": "", "id": "", "phase": "save"}:

ctrlX CORE web UI - data layer viewer - save settingctrlX CORE web UI - data layer viewer - save setting

Note: By setting values in a top node (e.g. units/comm) all subsequent nodes (e.g. units/comm/ethercat) are also set.

ctrlX WORKS 1.12

Via the about area in ctrlX WORKS UI:

ctrlX WORKS - generate system report 1.12ctrlX WORKS - generate system report 1.12

ctrlX WORKS ≥ 1.20

Via "?" symbol on the right top in your crlX WORKS UI:

ctrlX WORKS - generate system report ≥ 1.20ctrlX WORKS - generate system report ≥ 1.20

Related information
CodeShepherd
CodeShepherd
Technical sales support from Bosch Rexroth
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist