Dear Community User! We will start the migration process in one hour.
The community will be then in READ ONLY mode.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

The big I/O connector subject

The big I/O connector subject

Pinball_NL
New Contributor

With connecting I/O sometimes a connector might be damaged or get lost. I like to have the spare numbers for these connectors, so that I can order spare sets. I think they will go in bags of 10 pieces. (I did not find this in the I/O manual)

Pinball_NL_0-1720512984077.png

Im interested in the I/O, but also put the ctrlX power connector on the very left side. This one is tiny .......

Please provide/reply  the ordering numbers for the different variants.

 

3 REPLIES 3

CodeShepherd
Community Moderator
Community Moderator

Please always get in contact with our service directly for spare parts. See our homepage for further information.

I cannot accept this as a answer to my question. I wanted to have R-numbers to order it (digital) not to involve a department or other people for such an easy question about a small connector.

But if I take your reply litteraly than contacting service is indeed a solution.....

 

 

 

Thomas_H
Community Moderator
Community Moderator

Hello,
Partnumber of the ctrlX CORE X3 accessories are listed in the manual in chapter "Spare parts, ware parts".
R911410559 | XACC-1-CSPWRC The spare parts set contains one connector.
Here is the link to the datasheet for ctrX CORE X3

And here the overview for ctrlX I/O modules:

  Order Number Typecode Function Spare Partes via Service
Bus Modules XB R911406090 XB-EC-12 EtherCAT bus coupler
 

R911404860

XC-04-4.2-PWR
R911412178 XACC-2-ENDCOVR
  R911406092 XB-EC-31 1 port EtherCAT extension
 

-

 -
  R911419351 XB-ET-31 1 port ETHERNET switch  -  -
Digital inputs XI1 R911406097 XI110116 16-channel digital input terminal (24 VDC, 3 ms input filter), 1-wire R911403260 XC-16-4.2-1L
  R911417202 XI110204 4-channel digital input terminal (24 VDC, 3 ms input filter), 2-wire R911418575 XC-08-4.2-2L2
  R911406096 XI110208 8-channel digital input terminal (24 VDC, 3 ms input filter), 2-wire R911404851 XC-16-4.2-2LP
  R912009441 XI112108 8-channel digital input / output terminal (24 VDC, 3 ms input filter), 1-wire R911403260 XC-16-4.2-1L
  R912009221 XI120116 16-channel digital input terminal NPN (24 VDC, 3ms input filter) 1-wire R911403260 XC-16-4.2-1L
  R911421639 XI141202 2-channel digital input terminal (24 VDC, counter 10kHz), 2-wire R911413354 XC-08-4.2-1L
  R911421640 XI150204 4-channel digital input terminal (24 VDC, 10µs input filter), 2-wire, DC-sync R911418575 XC-08-4.2-2L2
  R911421643 XI180202 2-channel digital input terminal (24 VDC, 1µs input filter, timestamping), 2-wire R911423245 XC-04-4.2-2LP
Digital Outputs XI2 R911406102 XI211116 16-channel digital output terminal (24 VDC, 0.5 A), 1-wire R911403260 XC-16-4.2-1L
  R911417208 XI211204 4-channel digital output terminal (24 VDC, 0.5 A), 2-wire R911404857 XC-08-4.2-2L
  R911406101 XI211208 8-channel digital output terminal (24 VDC, 0.5 A, 2-wire R911404852 XC-16-4.2-2LG
  R911417209 XI213204 4-channel digital output terminal (24 VDC, 2 A), 2-wire R911404857 XC-08-4.2-2L
  R912009223 XI221116 16-channel digital output terminal NPN (24V, 0.5 A) 1-wire R911403260 XC-16-4.2-1L
  R911406103 XI231302 2-channel relay output terminal CO (300 VDC/230 VAC - 1A) R911403264 XC-08-8.4
  R911420202 XI232302 2-channel relay output terminal CO (300 VDC/230 VAC - 2A) R911403264 XC-08-8.4
  R911421644 XI241202 2-channel PWM output terminal (24 VDC, 0.5A), 2-wire R911403262 XC-04-4.2-2LG
  R911421645 XI250204 4-channel digital highspeed output terminal (24 VDC, 0.5A, 1µs), 2-wire, DC-sync R911404857 XC-08-4.2-2L
Analog Inputs XI3 R911406105 XI312204 4-channel analog input terminal (0 V to +10 V, 16 bit, diff. inputs) R911413354 XC-08-4.2-1L
  R911406104 XI322204 4-channel analog input terminal (-10 V to +10 V, 16 bit, diff. inputs) R911413354 XC-08-4.2-1L
  R911406106 XI332204 4 channel analog input terminal (0 to 20 mA, 16 bit, diff. inputs) R911413354 XC-08-4.2-1L
  R911406107 XI342204 4 channel analog input terminal (4 to 20 mA, 16 bit, diff. inputs) R911413354 XC-08-4.2-1L
  R911406109 XI351002 2-channel for Resistance Temperature Detector (RTD) R911413354 XC-08-4.2-1L
  R911406108 XI361002 2-channel for Thermocouples (TC) R911404859 XC-04-4.2
Analog Outputs XI4 R911406110 XI412202 2-channel analog output terminal (0 to 10 V, 16 bit) R911403262 XC-04-4.2-2LG
  R911406116 XI412204 4-channel analog output terminal (0 to 10 V, 16 bit) R911404857 XC-08-4.2-2L
  R911406113 XI422202 2-channel analog output terminal (-10 to +10 V, 16 bit) R911403262 XC-04-4.2-2LG
  R911406117 XI422204 4-channel analog output terminal (-10 to +10 V, 16 bit) R911404857 XC-08-4.2-2L
  R911406111 XI432202 2-channel analog output terminal (0 to 20 mA, 16 bit) R911403262 XC-04-4.2-2LG
  R911406115 XI432204 4-channel analog output terminal (0 to 20 mA, 16 bit) R911404857 XC-08-4.2-2L
  R911406112 XI442202 2-channel analog output terminal (4 to 20 mA, 16 bit) R911403262 XC-04-4.2-2LG
  R911406114 XI442204 4-channel analog output terminal (4 to 20 mA, 16 bit) R911404857 XC-08-4.2-2L
Communicaton Modules XI5 R911421015 XI521001 1-channel RS232 Interface R911413354 XC-08-4.2-1L
  R911421016 XI522001 1-channel RS485 / RS422 Interface
 

R911413354

XC-08-4.2-1L
  R911423593 XI531001 1-channel MBUS Interface R911404859 XC-04-4.2
System Modules XI8 R911406093 XI811101 Power feeder UP passive
 

R911404860

XC-04-4.2-PWR
  R911406094 XI812101 Power feeder UP Diagnosis R911404860 XC-04-4.2-PWR
  R912009610 XI813101 Power feeder UP and UL Diagnosis R911404860 XC-04-4.2-PWR
  R911406125 XI821116 Potential distribution terminal, 16x GND
 

R911404855

XC-16-4.2-16G
  R911406123 XI822116 Potential distribution terminal, 16x 24VDC R911404854 XC-16-4.2-16P
  R911406122 XI824116 Potential distribution terminal, 8x 24VDC, 8x GND R911404856 XC-16-4.2-8P8G
  R911406126 XI841000 Blank housing module 12 mm - -
  R911406128 XI842000 Blank housing module 20 mm - -

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist