FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
07-09-2024 10:17 AM - edited 07-09-2024 10:21 AM
With connecting I/O sometimes a connector might be damaged or get lost. I like to have the spare numbers for these connectors, so that I can order spare sets. I think they will go in bags of 10 pieces. (I did not find this in the I/O manual)
Im interested in the I/O, but also put the ctrlX power connector on the very left side. This one is tiny .......
Please provide/reply the ordering numbers for the different variants.
Solved! Go to Solution.
07-09-2024 11:49 AM
Please always get in contact with our service directly for spare parts. See our homepage for further information.
3 weeks ago
I cannot accept this as a answer to my question. I wanted to have R-numbers to order it (digital) not to involve a department or other people for such an easy question about a small connector.
But if I take your reply litteraly than contacting service is indeed a solution.....
2 weeks ago
Hello,
Partnumber of the ctrlX CORE X3 accessories are listed in the manual in chapter "Spare parts, ware parts".
R911410559 | XACC-1-CSPWRC The spare parts set contains one connector.
Here is the link to the datasheet for ctrX CORE X3
And here the overview for ctrlX I/O modules:
Order Number | Typecode | Function | Spare Partes via Service | ||
Bus Modules XB | R911406090 | XB-EC-12 | EtherCAT bus coupler |
R911404860 |
XC-04-4.2-PWR |
R911412178 | XACC-2-ENDCOVR | ||||
R911406092 | XB-EC-31 | 1 port EtherCAT extension |
- |
- | |
R911419351 | XB-ET-31 | 1 port ETHERNET switch | - | - | |
Digital inputs XI1 | R911406097 | XI110116 | 16-channel digital input terminal (24 VDC, 3 ms input filter), 1-wire | R911403260 | XC-16-4.2-1L |
R911417202 | XI110204 | 4-channel digital input terminal (24 VDC, 3 ms input filter), 2-wire | R911418575 | XC-08-4.2-2L2 | |
R911406096 | XI110208 | 8-channel digital input terminal (24 VDC, 3 ms input filter), 2-wire | R911404851 | XC-16-4.2-2LP | |
R912009441 | XI112108 | 8-channel digital input / output terminal (24 VDC, 3 ms input filter), 1-wire | R911403260 | XC-16-4.2-1L | |
R912009221 | XI120116 | 16-channel digital input terminal NPN (24 VDC, 3ms input filter) 1-wire | R911403260 | XC-16-4.2-1L | |
R911421639 | XI141202 | 2-channel digital input terminal (24 VDC, counter 10kHz), 2-wire | R911413354 | XC-08-4.2-1L | |
R911421640 | XI150204 | 4-channel digital input terminal (24 VDC, 10µs input filter), 2-wire, DC-sync | R911418575 | XC-08-4.2-2L2 | |
R911421643 | XI180202 | 2-channel digital input terminal (24 VDC, 1µs input filter, timestamping), 2-wire | R911423245 | XC-04-4.2-2LP | |
Digital Outputs XI2 | R911406102 | XI211116 | 16-channel digital output terminal (24 VDC, 0.5 A), 1-wire | R911403260 | XC-16-4.2-1L |
R911417208 | XI211204 | 4-channel digital output terminal (24 VDC, 0.5 A), 2-wire | R911404857 | XC-08-4.2-2L | |
R911406101 | XI211208 | 8-channel digital output terminal (24 VDC, 0.5 A, 2-wire | R911404852 | XC-16-4.2-2LG | |
R911417209 | XI213204 | 4-channel digital output terminal (24 VDC, 2 A), 2-wire | R911404857 | XC-08-4.2-2L | |
R912009223 | XI221116 | 16-channel digital output terminal NPN (24V, 0.5 A) 1-wire | R911403260 | XC-16-4.2-1L | |
R911406103 | XI231302 | 2-channel relay output terminal CO (300 VDC/230 VAC - 1A) | R911403264 | XC-08-8.4 | |
R911420202 | XI232302 | 2-channel relay output terminal CO (300 VDC/230 VAC - 2A) | R911403264 | XC-08-8.4 | |
R911421644 | XI241202 | 2-channel PWM output terminal (24 VDC, 0.5A), 2-wire | R911403262 | XC-04-4.2-2LG | |
R911421645 | XI250204 | 4-channel digital highspeed output terminal (24 VDC, 0.5A, 1µs), 2-wire, DC-sync | R911404857 | XC-08-4.2-2L | |
Analog Inputs XI3 | R911406105 | XI312204 | 4-channel analog input terminal (0 V to +10 V, 16 bit, diff. inputs) | R911413354 | XC-08-4.2-1L |
R911406104 | XI322204 | 4-channel analog input terminal (-10 V to +10 V, 16 bit, diff. inputs) | R911413354 | XC-08-4.2-1L | |
R911406106 | XI332204 | 4 channel analog input terminal (0 to 20 mA, 16 bit, diff. inputs) | R911413354 | XC-08-4.2-1L | |
R911406107 | XI342204 | 4 channel analog input terminal (4 to 20 mA, 16 bit, diff. inputs) | R911413354 | XC-08-4.2-1L | |
R911406109 | XI351002 | 2-channel for Resistance Temperature Detector (RTD) | R911413354 | XC-08-4.2-1L | |
R911406108 | XI361002 | 2-channel for Thermocouples (TC) | R911404859 | XC-04-4.2 | |
Analog Outputs XI4 | R911406110 | XI412202 | 2-channel analog output terminal (0 to 10 V, 16 bit) | R911403262 | XC-04-4.2-2LG |
R911406116 | XI412204 | 4-channel analog output terminal (0 to 10 V, 16 bit) | R911404857 | XC-08-4.2-2L | |
R911406113 | XI422202 | 2-channel analog output terminal (-10 to +10 V, 16 bit) | R911403262 | XC-04-4.2-2LG | |
R911406117 | XI422204 | 4-channel analog output terminal (-10 to +10 V, 16 bit) | R911404857 | XC-08-4.2-2L | |
R911406111 | XI432202 | 2-channel analog output terminal (0 to 20 mA, 16 bit) | R911403262 | XC-04-4.2-2LG | |
R911406115 | XI432204 | 4-channel analog output terminal (0 to 20 mA, 16 bit) | R911404857 | XC-08-4.2-2L | |
R911406112 | XI442202 | 2-channel analog output terminal (4 to 20 mA, 16 bit) | R911403262 | XC-04-4.2-2LG | |
R911406114 | XI442204 | 4-channel analog output terminal (4 to 20 mA, 16 bit) | R911404857 | XC-08-4.2-2L | |
Communicaton Modules XI5 | R911421015 | XI521001 | 1-channel RS232 Interface | R911413354 | XC-08-4.2-1L |
R911421016 | XI522001 | 1-channel RS485 / RS422 Interface |
R911413354 |
XC-08-4.2-1L | |
R911423593 | XI531001 | 1-channel MBUS Interface | R911404859 | XC-04-4.2 | |
System Modules XI8 | R911406093 | XI811101 | Power feeder UP passive |
R911404860 |
XC-04-4.2-PWR |
R911406094 | XI812101 | Power feeder UP Diagnosis | R911404860 | XC-04-4.2-PWR | |
R912009610 | XI813101 | Power feeder UP and UL Diagnosis | R911404860 | XC-04-4.2-PWR | |
R911406125 | XI821116 | Potential distribution terminal, 16x GND |
R911404855 |
XC-16-4.2-16G | |
R911406123 | XI822116 | Potential distribution terminal, 16x 24VDC | R911404854 | XC-16-4.2-16P | |
R911406122 | XI824116 | Potential distribution terminal, 8x 24VDC, 8x GND | R911404856 | XC-16-4.2-8P8G | |
R911406126 | XI841000 | Blank housing module 12 mm | - | - | |
R911406128 | XI842000 | Blank housing module 20 mm | - | - |