Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

EtherCAT master: number of cyclic data

EtherCAT master: number of cyclic data

The EtherCAT master app is limited by:

  • Max. number of devices
  • Max. number of cyclic input data of the master
  • Max. number of cyclic output data of the master

Is there any way to check the amount of input/output data in an offline configuration?

Is it known when these limits will be increased for the X7?

3 REPLIES 3

CodeShepherd
Community Moderator
Community Moderator

You can check all licensed software metrics like utilized IO data via the corresponding tab in the device data in the ctrlX PLC Engineering online and offline:

ctrlX PLC Engineering - Licensed software metrics.png

The current features can be found in our online documentation "EtherCAT Master – Features".

The numbers for ctrlX CORE X3 stay the same in the future. For ctrlX CORE X7 the input and output data combined was increased to 10kB from version 2.02 as the sum is the value that counts. The number of slaves will be increased next year. 

Thanks CodeShepherd.

But the documentation distincts input and output data. The IO Data metrics show the combined in- and outputs?

Like tried to mentioned above from version 2.02 it will be mentioned as combined in the documentation as the sum is the counting value. I edited my post to better point this out.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist