Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

sin-cos encoder 1 Vpp with reference track - heidenhain

sin-cos encoder 1 Vpp with reference track - heidenhain

RICAPANI
New Poster

Hello:
The client wants to install a Heidenhain encoder - ST3088
What supply voltage should be 12vdc or 5vdc
and what connection does it have in the controlX drive- encoder EC?

RICAPANI_0-1700034929237.png

RICAPANI_1-1700034968575.png

 

 

 

 

thank you

1 REPLY 1

macmotor
Long-established Member

Get ctrlX DRIVE Project planning manual edition 12, either from the Rexroth Media Directory or directly here from our public online manual pages: https://docs.automation.boschrexroth.com/iirds/cdp-metadata.boschrexroth.de~iiDC~Product-ctrlX-DRIVE...

  • chap. 9.3.12 Multi-encoder interface EC (XG21) indicates hardware, pin assignment etc..
  • chap. 11.5 for signal specifications etc..
  • chap. 13.1 for connector type

The EC interface provides +5 V and +12 V DC supply voltage, your choice. The connector is a standard 15pin DSUB with sockets, so the encoder should either have the corresponding counterpart with pins or you use our DSUB connector type RGS0010/CUB1 R911379695 (order from your Rexroth sales representative).

The housing of this connector is metallized and provides basic shielding, so when assembling with a 3rd-party cable, make sure the cable shield is attached properly.

For other questions on functions, parameterization etc.. please consult the documentation of your runtime version through the online platform linked above.

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist