11-15-2023 08:56 AM
Hello:
The client wants to install a Heidenhain encoder - ST3088
What supply voltage should be 12vdc or 5vdc
and what connection does it have in the controlX drive- encoder EC?
thank you
Solved! Go to Solution.
11-15-2023 10:01 AM - edited 11-15-2023 10:02 AM
Get ctrlX DRIVE Project planning manual edition 12, either from the Rexroth Media Directory or directly here from our public online manual pages: https://docs.automation.boschrexroth.com/iirds/cdp-metadata.boschrexroth.de~iiDC~Product-ctrlX-DRIVE...
The EC interface provides +5 V and +12 V DC supply voltage, your choice. The connector is a standard 15pin DSUB with sockets, so the encoder should either have the corresponding counterpart with pins or you use our DSUB connector type RGS0010/CUB1 R911379695 (order from your Rexroth sales representative).
The housing of this connector is metallized and provides basic shielding, so when assembling with a 3rd-party cable, make sure the cable shield is attached properly.
For other questions on functions, parameterization etc.. please consult the documentation of your runtime version through the online platform linked above.