cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

encoder interfaces

encoder interfaces

ichbins
Established Member
How many extended encoder interfaces are available if using a MSK motor + external encoder?
2 REPLIES 2

DRVJo
New Poster

  Only in a single axis drive are two “EC” interfaces are able to configure.

 

Drives_Uwe
Community Moderator
Community Moderator

In a double axis drive as well the first axis may have a 2nd "EC" encoder. Means:

- both axes always have the digital encoder interface present to allow the evaluation of AcuroLink encoders present at MS2N motors

- both axes have an additional multi-encoder interface for each axis if ordered with option "EC" at type code field 20 and 21

- 1st axis incorporates an additional multi-encoder interface if ordered with option "EC" at type code field 22 and 23

Only two of these encoders may be functional for each of these axes.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist