ctrlx Drive in Profinet issue - Rescue system

ctrlx Drive in Profinet issue - Rescue system

Yacine
Long-established Member

Hello, 

we've a customer who has some ctrlx Drives under a SIEMENS PLC on Profinet, 

they noticed they loose communication up to 2 times per day.

when they have the communication interruption, the drive appear in "Rescue System" mode, with the default IP adress : 192.168.0.1, which create Duplicte IP Address in the network.).

 

do you any idea about that ? 

attached the par file of 2 drives (1 with OP810 with issue and another OP741 without any problem).

thanks.

OP810_815_Vissage_Rescue_System.PNG

1 REPLY 1

Gruffi
Long-established Member

Hello.

The error description says that this is probably a hardware defect and therefore the device must be changed. Please contact Service and arrange an exchange.

Gruffi_0-1704445381919.png

Gruffi_1-1704445703154.png

 

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist