Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

XMD2 Not use SafeMotion(XG44)?

XMD2 Not use SafeMotion(XG44)?

Max1
Long-established Member

Hello

If I don't use SafeMotion(XG44) on XMD Drive.What should I do?

Because when I want to Push Power Button in CtrlXWorks Webpage,It's always Appear error.

7 REPLIES 7

CodeShepherd
Community Moderator
Community Moderator

We will need some information to get to know your problem:

  • At least which error do you see?
  • Which button do mean?
  • Material number of the XMD?
  • What is your topology? (Powersupply - Drive - Control)
  • Status of the XMD? (bb, Ab, DC-bus ok)

Max1
Long-established Member

1:F8352;

2:See the Picture;

3:See the picture;

4:See the picture;

5:XMD in Ab;

CodeShepherd
Community Moderator
Community Moderator

Error tells you "F8352 Drive enable set in STO" (see documentation). In your case it seems that your STO inputs at the drive are not connected. If you do not use any safety relays or controller you will have to add bridges to the contacts (pins 1, 3, 5  and 7, 9, 11) to acknowledge STO functionality. There are plugs preconfigured included in the drive delivered. See documentation of the connector.

EDIT:
With the M5 option you have do choose setting "Enable functionally" when SMO is deactivated so drive can run without safety. Beware that no surveillance will be active in this case:

ctrX DRIVE M5 enable functionallyctrX DRIVE M5 enable functionally

Max1
Long-established Member

In my case,we use XG44,Pls See the Picture.

CodeShepherd
Community Moderator
Community Moderator

Sorry for the confusion. Added M5 option to my post above.

Max1
Long-established Member

Ok,After I setting "Enable functionally" ,Should I need to add bridges to the contacts(Pin1&4 and Pin3&6)?

Drives_Uwe
Community Moderator
Community Moderator

In order to not use SMO function in case the hardware "M5" option is present, one has to deactivate SMO function and functionally enable the drive. See How-To: https://developer.community.boschrexroth.com/varuj77995/attachments/varuj77995/dcdev_community-dev-b...

In principle that is what "CodeShepered" already advised to you.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist