Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

What mains voltage with ML3 linear motor on ctlrX DRIVE?

What mains voltage with ML3 linear motor on ctlrX DRIVE?

ob1knb
Member

Hello, 

When using the ML3 linear motors with XCS2 does it need mains voltage of 400VAC or is 480VAC ok?

Can ctrlX DRIVE, via parameter P-0-0853, limit the DC bus to 540 Vdc?

ob1knb_0-1702325802765.png

 

Thanks. 

 

1 REPLY 1

Trumpf_Gunnar
Established Member

Maximum DC-bus voltage for ML3 motors is 600V

Trumpf_Gunnar_1-1702460723271.png

 

So 480VAC is not possible with XCS2 as you wil have 680V DC bus voltage

It is not possible to limit the DC-bus voltage with the mentioned parameter P-0-853. The value must be bigger than 1.08*P-0-0815. The DC-bus voltage is a direct result of the input voltage-

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist