FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
07-20-2020 09:50 AM
07-20-2020 09:51 AM
1-phase operation (L1-N) are not possible.
But a operation with 3x230V (L1-L2-L3) are possible. The derating is then 2.5%/V, so we will then still supply approx. 57.5% of the nominal power or peak power.
06-02-2022 08:39 AM
In the meantime an operation of XCS2 converters at single phase 230 V is possible. See as well actual projecting documentation:
06-15-2022 04:57 PM - edited 06-15-2022 04:58 PM
When will 1-phase 230V AC be implemented into IndraSize for the XCS2 ctrlX drives?