Rated Power data of XMS/XMD needed

Rated Power data of XMS/XMD needed

_ctrlX_TSA
Member

Hello,

Where I can find Rated Power data [kW] of XMS/XMD devices?

I need a table like the one available for Indradrive M.

 

1 REPLY 1

Drives_Uwe
Community Moderator
Community Moderator

Just have a look to the project planning manual in our online documentation. For all XCS and XCD devices the values are given, see as example in here XCS*-W0023:

Drives_Uwe_0-1658409047237.png

 

For all XMS and XMD devices this cannot be given that easily as it depends on the DC bus voltage and the PWM frequency present. As an idea if looking e.g. on XMS*-W0006 to 36 the possible DC bus voltage is spelled:

Drives_Uwe_1-1658409260454.png

In conjunction with the continuous current possible depending on the PWM frequency

Drives_Uwe_2-1658409426173.png

 

one gets e.g. for XMS*-W0010 at 4 kHz PWM frequency and 540 V DC bus (normal European 3 x AC 400 V as mains voltage):

P = U * I = 540 V * 3,3 A = 1,78 kW

 

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist