FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
01-21-2021 09:39 AM
Power Cables Type RLB2 are used to connect MS2N servo motors with ctrlX DRIVE servo drives.
How to find technical data for the type RLB2? In Cable booklet Version 7 this type is currently not included.
Solved! Go to Solution.
01-22-2021 08:34 AM
Please use the ctrlX Configurator (https://www.boschrexroth.com/ctrlx-configurator/) to get the correct cables.
01-26-2021 10:20 AM - edited 01-26-2021 10:21 AM
The cable's technical data cannot be indicated for every individual cable type in a static manual, that would be almost impossible to visualize.
Instead see chap. 11 of the "cable booklet edition 07" (mat.no. R911401939/R911401938), which contains the technical data of the bulk cables used.
10-02-2024 08:52 AM
Update:
All information on our cables and connectors for ctrlX DRIVE and related motors are available on our public online documentation platform:https://docs.automation.boschrexroth.com/iirds/cdp-metadata.boschrexroth.de~iiDC~Product-Kabel-und-S...
incl. "reference manual" current edition 04, data sheets etc... in DE and EN, everything downloadable as PDF