FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
05-05-2020 04:01 PM
Does the drive-oscilloscope incorporate as well continuous recording (so called trending)?
Solved! Go to Solution.
05-06-2020 09:22 AM
The drive scope will still incorporate the continuous recording (trending) in 2ms cycle time. However in the very moment with the actual test firmware and atual ctrlX DRIVE Engineering tool, we tested within STS5 group, it doesn´t work.
05-14-2020 10:19 AM
There was this additional question I wanted to share:
What is the maximum number of signals which can be measured by scope in Indraworks 15 or FW?
Does the oscilloscope incorporate a bigger memory - longer recording times (or even unlimited time)?
Is the memory for scope still limited to 8192 values per each signal like in IndraDrive today?
05-14-2020 10:28 AM
The maximum is 8 signals. 4 signals work with 8192 points memory each in maximum. Like today.
But we have to double check if any changes are planned in the long run.