cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

How to set the parameters of an external encoder to form a fully closed loop system

How to set the parameters of an external encoder to form a fully closed loop system

JHU1XI1
Long-established Member

Hello,

Ctrlxdrive uses a second encoder port (XG21) as external position feedback to form a fully closed-loop system.

Do I need to add a license?

How to set parameters and what should be noted.

Thanks in advance.

2 REPLIES 2

Drives_Uwe
Community Moderator
Community Moderator

Mind that ctrlX DRIVE allows to evaluate
- up to 2 encoders if using both the interface XG20 (always present) and XG21 (optionally to be ordered) at double axis devices like XCD or XMD
- up to 3 encoders if using the interfaces XG20 (always present), XG21 and XG22 (optionally to be ordered) at single axis devices like XCS or XMS

For evaluating these encoders only the hardware needs to be present, no additional license is required for normal evaluation of encoders.

Every encoder interface itself can be used as
- motor encoder
or
- external encoder (usually to obtain the position at the load side)
or
- measuring encoder or measuring wheel encoder (for these functions an additional function needs to be activated in the productivity package which needs a license)
Mind that every of these functions can only be assigned once per physical axis (of course provided that the hardware option is present).

The external encoder or in our case mostly called encoder 2 needs to be correctly parameterized in the following menues:

Drives_Uwe_1-1712904983208.png

Drives_Uwe_2-1712905161405.png
With EtherCAT CoE:Drives_Uwe_3-1712905290793.png

Drives_Uwe_4-1712905381838.png

With other master communication protocols:

Drives_Uwe_5-1712905747158.png

Drives_Uwe_6-1712905821281.png

 

 

 

 

 

JHU1XI1
Long-established Member

Thank you very much for your detailed reply

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist