FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
07-26-2022 08:35 AM - edited 07-26-2022 08:47 AM
When I'm online with ctrlX Engineering I do not have the possabilitie to set the drive on Profinet. Although it should be available right now.
Also in the help there is no profinet.
XMS2-W0006ANN-01NETT0ECNN-S0308N2NNNN0NN
FWA-XD1-AXS-V-0308N-NN.01
my ctrlX Works / Engineering version :
Solved! Go to Solution.
07-26-2022 08:36 AM
While in the type code Profinet is "4" I tried to set the parameter to "4".
Then Profinet is activated (After reboot)
07-26-2022 04:17 PM
Please use ctrlX DRIVE Engineering 01V16.1, then it is available, see: