FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
07-14-2023 09:34 AM
Hello,
is there an excel file to easily calculate the 24v control voltage consumption for CtrlX Drive?
(like the one for Indradrive)
Solved! Go to Solution.
07-14-2023 10:37 AM
Could you please send as well the parameter file (in format "all parameters") with the functioning IndraDrive Cs (HCS01) drive.
07-17-2023 08:33 AM
07-18-2023 07:42 AM
Sorry, at the very moment there is no Excel file similar to IndraDrive available. You have to use the different tables in the project manual to calculate the 24V power consumption.