08-26-2022 10:46 AM
Hello CtrlX team:
Now I have a XLI&XVR&XMD,this is my first time to use this product,I want to know what to check before power on step by step?
How to bb to AB to AF,What is the power on sequence?
Should I need to wiring the XE20 and XG03 on the power module XVR?
Thanks a lot.
Solved! Go to Solution.
08-28-2022 12:27 PM
Please follow the How-To https://developer.community.boschrexroth.com/t5/Store-and-How-to/Suitably-Power-ON-OFF-ctrlX-DRIVE/b...
XE20 connection should not be changed compared to the state it was delivered.
XG03 is without function and therefor doesn´t need to be connected.
08-29-2022 04:50 PM
Thanks,Is it possible to control by other ways?
For example:When all drives bb is ready ,Can I use the ready Signal to control contactor to give 380V to XVR,Instead of going through X31/3?
08-29-2022 06:35 PM
XLI device already incorporates a mains contactor. It has to be used.
XG31 doesn´t need to be used. See How-To already attached in the first reply.