cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

No connection to CORE after change in Virtual Ethernet Port

No connection to CORE after change in Virtual Ethernet Port

ChickenTeriyaki
Established Member

Hello,

After enabling the Virtual Ethernet Port for the ethercatmaster in I/O Engineering, changing its address, and downloading the configuration to my ctrlX CORE, I am unable to access the CORE.

I have tried pinging the ctrlX CORE, as well as the Virtual Ethernet Port for the ethercatmaster (both the new address and the old one), changing cables, changing computers, pinging another device in the same subnet for reference (which works), but I cannot reach the CORE.

I have also tried connecting to it through an USB-C connecter in ctrlX WORKS, but since that proccess also requests an IP address, I cannot succeed. 

Is my only option to send it back for a factory reset?

By the way, as shown below, I am able to see both my ctrlX CORE (192.168.1.1) and the new address for the ethercatmaster (192.168.1.55) with a software for IP scanning, but when pinging them, even then I am not able to connect to either of them.

IP Scanner.png

3 REPLIES 3

TheCodeCaptain
Community Moderator
Community Moderator

Hi ChickenTeriyaki,

for the future you should not use the same subnet on your EtherCAT like you have on your engineering ports.

To access it again you could try the IPv6 link local address.

If you cannot see the control in ctrlX WORKS and also not in your Windows Network Environment you could try to type the address manually.

Based on your screenshot it should be [fe80::260:34ff:fe86:c462]

You can paste this, with the [] brakets in the address bar of your web browser

V_A
Established Member

Hello,

I have the same problem, but the address is not working in my case. How can I get the right IPv6 Address to get access to the ctrlx.

Virtual ethernet port (Master)

IP: 192.168.5.85

subnet mask: 255.255.255.0

TheCodeCaptain
Community Moderator
Community Moderator

Hi V_A,

there is a bunch of free calculators available in the net which provide you the IPv6 link local address based on the MAC address.

E.g. this one https://nettools.club/mac2ipv6 

Regards

Or some more here

https://www.google.com/search?q=ipv6+linklocal+calculator&oq=ipv6+linklocal+calculator 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist