Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

ctrlX_Configurator-teaser-screen_06_1544x548.png

ctrlX Configurator - Release Notes Version 1.2203.05

BeneR
Community Moderator
Community Moderator
Known Limitations
 
  • For motor-gearbox combinations MS2N-GTE with motor shaft end "G" (plain, with seal ring), the shaft end is changed to "H" (plain, without seal ring) when adding from the product search.

  • For encoder cables no EPLAN article data can be requested from ctrlX Configurator. Please use the EPLAN Generator directly.

  • The dimension of ctrlX I/O shows the database ID "Dimension Unit" instead of the used unit ("Dimensions in mm").

 


Resolved Bugs
Product Configurators / Solution Configurator

  • Cables - Incorrect material numbers for motor cable
    ID 372780
    Hybrid cable, power cable and encoder cable show incorrect material number.

  • Project summary creation failure
    ID 429644
    For some users it is not possible to create a Project summary, as there are some issues with Cookies.

  • Displaying false information on cable configuration of ctrlX WR
    ID 428092
    The length of configured cables in combination with ctrlX WR was not correct shown in List View and Show details dialogue.

  • Information texts in configuration
    ID 409357
    Sometimes information textboxes are not fully visible in the configuration mask.

  • Connection between XM control and HCS01
    ID 418675
    Occasionally 3 HCS01 can be connected to a XM control.

  • ctrlX CORE Dimension Error
    ID 421486
    The dimension view of the ctrlX CORE shows a parameter ID instead of a value.

  • ctrlX DRIVE - chracteristic Plug Direction
    ID 377110
    Characteristic Plug Direction shall only be shown when the motor plug is set to A and B

  • Displaying false information on configuration of ctrlX SAFETY
    ID 444127
    Type codes and named material of end brackets were not displayed correctly.

  • Inverter Accessories
    ID 426832
    The inverter configuration of ctrlX DRIVE contains false accessories.

  • Missing fieldbus port at SAFEX
    ID 429011
    If SECONDARY ETHERNET INTERFACE (ETH2) is not selected, the Safety Control only has one fieldbus port available for PRIMARY ETHERNET INTERFACE (ETH1)

  • ctrlX Core - Incorrect material numbers shown
    ID 427270
    When selecting Runtime Apps not installed in the menu item Software, the wrong material numbers were selected.
     

     


 

New Features
General

  • Compatibility for Safari Browser
    ID 399639
    With the new version the ctrlX Configurator can be used with the Safari Browser.

  • Link on product configurations
    ID 394061
    By using a typecode or a materialnumber a specific product configuration can be opened with a link.

  • Usability on touch devices
    ID 260773
    The usability of ctrlX Configurator on touch devices has been improved.

  • Opening a project error information
    ID 343630
    When calling a configurator project the user gets in error cases the information whether the ID is not public or not existing.

  • User Experience Improvements
    ID 372005
    Several User Experience Improvements have been added to ctrlX Configurator, e.g. creating copies of configurator projects and some improvements on the share projects button.

  • Upgrade of system runtime
    ID 425195
    The runtime of the basic system was upgraded to the latest version.

  • Information update on ctrlX SERVICES
    ID 432066
    The information (info-i) in product configurator and download links in Show details dialogue of ctrlX SERVICES are updated.

  • Enhanced product information in configuration dialogue
    ID 371339
    The dialog of the product configurators now shows the user the non-configurable technical product data in the panel Product information and the current user settings of the technical product configuration in the panel Configuration. These information are the same as in Shows details dialogue.

  • Dimension view improvements
    ID 421455
    Improvements to the dimension view have been implemented, e.g. the unit of the dimensions has been added.

  • Support of keyboard shortcuts
    ID 150580
    ctrlX Configurator supports the usage of following keyboard shortcuts:
    *  Delete - DEL/ BACKSPACE
    *  Duplicate -- CTRL + D
    *  Configure of selected product -- Enter
    *  Show details - CTRL + I
    *  Connect products - CTRL + L
    *  Save project - CTRL + S
    *  Restart project - CTRL + R
    *  Cancel or close dialogue - ESC
    *  Conform dialogue - ENTER
    *  Move product on Graphic View - Arrow keys up/down/left/right
    *  Scroll in List View - Arrow keys up/down

  • Support of Rexroth Store
    ID 150643
    Products can now be added to the Rexroth Store shopping cart and purchased by clicking the blue Add button. Currently all products have to be added to the shopping cart individually, this is possible in the following dialogs:
    List View
    Show Details dialog (panel product information)
    Show Details dialog using product search

    Boundary conditions for using the Rexroth Store:
    - the user is logged in as a user in a country where Rexroth Store is offered
    - the selected product has a material number
    - the selected product is released for online sales in Rexroth Store of the respective country

    If these requirements are not met, a corresponding user message will be displayed.
    Note: in the next release of the ctrlX Configurator, this will be indicated directly to the user by a grayed-out Add button. 

  • Project ID and project name are shown in the configurator header
    ID 392535
    The unique project ID and the user-given project name are now shown on the left in the header of ctrlX Configurator configurator. If a newly created project has not been saved yet, it says Project not saved.

  • Project summary includes the diagram with motor characteristics
    ID 395515
    The PDF project summary now includes the diagram with motor characteristics including user-defined working points in case of dynamic motor sizing.

 


Product Configurators

  • Servo motor MS2N + GTM with extended Configuration option
    ID 411887
    Gearboxes for high-precision applications can now be selected with reduced torsional gearbox backlash

  • ctrlx DRIVE - MS2N13 with Double Power Cables
    ID 195846
    The ctrlX Configurator selects double power cables when minimum continuous current exceeds 140A by connecting 280A Drives with MS2N13.

  • MSM servo motor
    ID 369103
    ctrlX Configurator now supports MSM servo motors. The motor can be connected with relating HCS01 single axis converters (except HCS01.1E-W0054...).

  • Flexible decimals for rotor inertia
    ID 379965
    Values for rotor inertia can be keyed in with multiple decimals.

  • ctrlX Drive - ctrlX Core integrated Update ctrlX Core Apps
    ID 431022
    The filter categories of the ctrlX Core apps have been changed. You can now find the same categories as in the ctrlX Store.
    Further apps have been added to the configurator.
    Update ctrlX Core PLC - New licences added
    The menu item Applicationarea has been removed

  • ctrlX I/O - Enhancments
    ID 427276
    Integration of a sample 3D preview for a ctrlX I/O station

  • ctrlX Core - Apps Update
    ID 355725
    The filter categories of the ctrlX Core apps have been changed. You can now find the same categories as in the ctrlX Store.
    Further apps have been added to the configurator.
    The menu item Applicationarea has been removed

  • XM Control - Enhancments
    ID 410355
    Update Preview Pictures XM-Control + S20 IO Module
    Update Dimension View XM-Control + S20 IO Module
    Integration of XM-Control in product search (material number + type code decomposition)

  • ctrlX Core - Enhancements
    ID 394065
    Update 3D-Preview ctrlX Core Plus
    Update Preview Images ctrlX Core Plus
    Update dimension view ctrlX Core Plus
    Update configuration start and and configuration options ctrlX Core

 

 

BeneR
BeneR
Product Owner ctrlX Configurator
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist