ctrlX_OPC_UA_PubSub_Teaser.jpg

ctrlX AUTOMATION - OPC UA Pub/Sub

KarstenK
Community Moderator
Community Moderator

OPC UA Pub/Sub is the solution for high efficient, performant and vendor independent standardized control to control (C2C) communication. Additional use cases are the communication between ctrlX CORE and MES or data acquisition systems.

Sample Topology OPC UA FX (Field eXchange)Sample Topology OPC UA FX (Field eXchange)
The OPC UA Pub/Sub App publishes data from the ctrlX CORE real-time Datalayer and writes subscribed data to the real-time data Datalayer. The communication is possible between ctrlX CORE devices but also between ctrlX CORE and control devices of other vendors who support the OPC UA Pub/Sub standard.

For the configuration of the OPC UA Pub/Sub communication the OPC UA Server app and the OPC UA client UaExpert is required.

How to configure a Publisher and a Subscriber with OPC UA client UaExpert

Step 1: Add a connection to the configuration and select UDP and UADPStep 1: Add a connection to the configuration and select UDP and UADP
Step 2: Login to your OPC UA Server and drag and drop the Nodes you are interested in to the PublishedDataSet #1 and click OKStep 2: Login to your OPC UA Server and drag and drop the Nodes you are interested in to the PublishedDataSet #1 and click OK
Step 3 : Add another configuration for the Subscriber and add a connection to it. Select UDP/UADP againStep 3 : Add another configuration for the Subscriber and add a connection to it. Select UDP/UADP again
Step 4: Click on Create Default Target VariablesStep 4: Click on Create Default Target Variables
Step 5: Finished configuration looks like this. Click OKStep 5: Finished configuration looks like this. Click OK

Latest features in version 2.6
  • Improved diagnostics including cyclic diagnostic messages
  • Support for 64 DataSetWriters, 64 DataSetReaders and 64 Pub/Sub connections
Prerequisites
Support

Forum Communication

Related Links
2 Comments
Marc25
New Poster

Hello, I can't find the Pub/Sub App in the collaboration room anymore. Is there an issue with the app?

StefanH
Community Moderator
Community Moderator

Hello @Marc25 ,

as mentioned above. OPC UA Pub/Sub App is available in the pre-release area for Version 01V20.

Not registerd for pre-release download? Request access  here

Regards

Stefan

 

Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist