Teaser_Award.jpg

ctrlX AUTOMATION - IDE

KatjaX
Community Manager
Community Manager
Automation_App_Award_Winner_2023_2100x1200px.jpg

The low-coding trend is making its way into automation.
No extensive programming knowledge required anymore.
Visual elements are replacing classic code.

With the ctrlX AUTOMATION - IDE app we won the automation app award 2023.


IDE is an abbreviation and stands for Integrated Development Environment. The IDE app provides various development environments (coding, debugging, etc.), which can be used to create program sequences for ctrlX OS.
 

Currently the IDE app is available in two versions:

Textual Coding represents a web-based development environment (code editor, console, debugging, etc.) with native ctrlX CORE connectivity. It can be used to create Python scripts or edit files in the active solution.

Visual Coding provides a programming framework (code editor, debugger, project management, configuration, etc.) for creating programs based on visual elements, Python and JavaScript. The active editor language can be switched at any time, so that collaborative work is possible.

Textual Coding - Browser based IDE

The IDE app runs directly on the control hardware and is operated via web browser. No development environment on an engineering PC is required.

Textual Coding Browser Based IDETextual Coding Browser Based IDE

Visual Coding - Block View

The advantage of Visual Coding corresponds to the key advantage of Low Code: the fast and agile development of programs. There is no need to write lines of code manually. The programmer does not have to deal with the specifics of the programming language, such as syntax, but intuitively uses predefined program elements, e.g. for variable handling, program loops, control instructions or motion commands. By assembling the building blocks via drag & drop and their parameterization, the program flow is successively created. The actual program code in Python or JavaScript is created automatically in the background.

Visual Coding Block ViewVisual Coding Block View

Visual Coding - Debugging

Visual Coding Debug ModeVisual Coding Debug Mode

Visual Coding - Python View

Visual Coding Python ViewVisual Coding Python View


ctrlX CORE IDE App
ctrlX AUTOMATION - IDE
 
GET IT NOW

Not registered for download yet? Instruction here

   
  ctrlX OS License - IDE Textual Code
R911409788 - SWL-XC*-IDE-TEXTUALCODE**-NNNN
 
 
  ctrlX OS License - IDE Visual Code (add-on)
R911409789 - SWL-XC*-IDE-VISUALCODE***-NNNN
 
 

Please make sure your third-party cookies are enabled to use the ADD TO BASKET function > Instructions


Latest features in version 0118.37
  • Compatible with base system version 1.20
  • Motion Block Units: Support of units and weighting type of axes and kinematics
  • Motion Blending Scope: The "Blending Scope" block can be used to specify the "blending" strategy for a defined number of commands
  • Persistence Extension: Connection to the ctrlX AUTOMATION - Key Value Database app to persist variables
  • Tools Extension: Timing blocks for runtime measurement and creation of time stamps
  • Server Extension: Ability to host ctrlX Data Layer nodes internally at IDE script runtime

Prerequisite
Support

Forum ctrlX WORKS

Related Links
KarstenK
KarstenK
Hi, I am Karsten and I work as a Product Manager in the ctrlX AUTOMATION software team. Contact me if you want to learn more about our solutions.
Editorial work by: KatjaX
4 Comments
Must Read
Trending
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist